OptiMOS™-7 40 V
SSO8 HB 5x6
Half-bridge up to 100 A as perfect layout for 3-phase motor drive applications
Infineon’s new Automotive SSO8 HB 5x6 offers two N-channel MOSFETs in H-bridge configuration at up to 100 A current capability.
OptiMOS™-7 40 V in SSO8 HB 5x6 offers the highest power density and energy efficiency at the lowest costs per channel.
Furthermore, SSO8 HB 5x6 in OptiMOS™-7 40 V offers reduced switching losses, improved SOA ruggedness and high avalanche current capability to facilitate efficient system designs for tomorrow’s Automotive applications.
IAUCN04S7L025AH is designed as asymmetric H-bridge for Automotive USB-charging applications.
The product family of OptiMOS™-7 40 V in the SSO8 HB 5x6 package ranges from best-in-class 2.3 mΩ to 5.4 mΩ per MOSFET channel.
For more information, please check our product presentation and product brief for Automotive MOSFET OptiMOS™-7 40 V SSO8 HB:
- 5x6 mm² H-bridge footprint
- 100 A high current capability
- 2-channel H-bridge configuration
- Leading-edge OptiMOS™-7 40V
- RDS(on) range: 2.3 mΩ – 5.4 mΩ
- Cu-clip for low RDS(on) & low inductance
- High avalanche capability
- SOA ruggedness
- High power & current density in H-bridge
- Optimized layout & form factor
- High thermal capacity lead-frame
- Reduced conduction losses
- Optimized switching behavior
- JEDEC industry std. package
- Automotive robust package & Infineon quality
- Body control modules
- Window-lift
- Power-lift gate
- Power-seat
- Electric parking brake
- Small BLDC drives
- USB-charging / DC-DC
- Water/ oil / fuel pump
- Body length: 5.48 mm
- Body width: 5.15 mm
- Min. terminal pitch: 1.27 mm
For detailed information on the SSO8 HB 5x6 footprint dimensions, please click on the respective package (PG-TDSON-8-56, PG-TDSON-8-57).