OptiMOS™-7 40 V
S3O8 3x3
Best choice for high power up to 60 A in small 3x3 mm² package
Infineon offers its leading Automotive MOSFET technology OptiMOS™-7 40 V in the standard S3O8 3x3 (PG-TSDSON-8) power packages.
This new Infineon Automotive version of S3O8 3x3 (PG-TSDSON-8) offers Cu-clip connection with 60A current capability. In combination with Infineon’s leading OptiMOS™-7 40 V Power MOSFET technology, it offers best-in-class power density and power efficiency with Infineon’s well-known robust Automotive packages for highest Automotive quality.
At the same time, OptiMOS™-7 40 V offers reduced switching losses, improved SOA ruggedness and high avalanche current capability to facilitate high efficient system designs for tomorrow’s Automotive applications.
Infineon’s OptiMOS™-7 40 V S3O8 3x3 product family focuses on very cost-efficient solutions for Automotive power applications, especially power distribution, body control modules, window-lift, power-lift gate, power-seat, electric parking brake, but also high redundancy EPS systems plus all cost efficient & small BLDC drives for tomorrow’s Automotive applications in CO2-friendly vehicles.
The product family of OptiMOS™-7 40 V in the S3O8 3x3 package ranges from best-in-class 1.2 mΩ up to 4.9 mΩ per MOSFET channel.
For more information, please check our product presentation and product brief for Automotive MOSFET OptiMOS™-7 40 V S3O8:
- 3x3 mm² small footprint
- 60 A high current capability
- Available in leading-edge OptiMOS™-7 40 V technology
- RDS(on) range: 1.2 mΩ – 4.9 mΩ
- Advanced leadless package with Cu-clip for low package RDS(on) and min. stray inductance
- High avalanche capability and SOA ruggedness
- Highest power and current density
- High thermal capacity lead-frame package
- Reduced conduction losses
- Optimized switching behavior
- Reduced form factor compared to traditional leaded packages
- JEDEC industry standard package PG-TSDSON-8
- Power Distribution
- Body control modules
- Window-lift
- Power-lift gate
- Power-seat
- Electric parking brake
- High redundancy EPS
- Small BLDC drives
- Body length: 3.30 mm
- Body width: 3.30 mm
- Min. terminal pitch: 0.65 mm
- For detailed information on the S3O8 3x3 footprint dimensions, please click on the respective package (PG-TSDSON-8-39, PG-TSDSON-8-44).