Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
SHIELD_PASCO2_SENSOR
END OF LIFE
discontinued
RoHS Compliant

SHIELD_PASCO2_SENSOR

END OF LIFE
XENSIV™ PAS CO2 12V Shield2Go board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SHIELD_PASCO2_SENSOR
SHIELD_PASCO2_SENSOR


Product details

  • Board Type
    Evaluation Board
  • Family
    CO2 gas sensors
  • Interfaces
    I2C, UART and PWM
  • Product Category
    XENSIV™ CO2 sensors
  • Supply Voltage range
    3.3 V to 12 V

OPN
SHIELDPASCO2SENSORTOBO1
Product Status discontinued
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This Shield2Go features XENSIV™ PASCO2V01 12V gas sensor and a ready-to-use Arduino library, providing a unique customer and evaluation experience. Customers can develop their own system solutions by combining Shield2Go boards with Infineon's My IoT adapters, enabling fast evaluation and IoT system development. For further information and resources, please visit Infineon's GitHub or the DIY community on Hackster.

Features

  • Exceptionally small form factor (14 x 13.8 x 7.5 mm3)
  • Highest accuracy and robust performance at ppm level (±30 ppm ±3% of reading)
  • SMD package delivered in tape and reel
  • Advanced compensation and self-calibration algorithms
  • Various configuration options (e.g. sampling rate, baseline calibration) and interfaces (UART, I²C, PWM).
  • Ready to use Arduino library on GitHub
  • Flexibility to develop a custom application with Arduino and Raspberry PI
  • Fitting security -, additional sensor
  • & microcontroller boards as well as IoT adapters available on Infineon for Makers | Shield2Go & My IoT
  • Infineon Technologies for easy mix & match

Applications

Documents

Design resources

Developer community