REF_XDPS2221_140W1
not for new design

REF_XDPS2221_140W1

140 W reference board for ultra-high power density in USB-C chargers with EPR and adapters

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_XDPS2221_140W1
REF_XDPS2221_140W1


Product details

  • Applications
    Charger
  • Board Type
    Reference Board
  • Family
    CoolGaN™
  • Input Type
    AC
  • Isolated
    Yes
  • Number of Outputs
    1
  • Output Current max
    5 A
  • Output Voltage
    28 V, 20 V, 15 V, 9 V, 5 V
  • Pout max
    140 W
  • Product Name
    REF_XDPS2221_140W1
  • Qualification
    Industrial
  • Sub Application
    Charger
  • Target Application
    SMPS, Power Supplies, Consumer, Charger
  • Topology
    Hybrid flyback

OPN
REFXDPS2221140W1TOBO1
Product Status not for new design
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status not for new design
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The REF_XDPS2221_140W1 board is for wide input range USB-PD applications, with an output voltage from 5 V to 28 V and nominal power of 140 W. It features XDP™ XDPS2221, CoolGaN™ IGLD60R190D1, OptiMOS™ BSC040N10NS5, and IRF7240 P-channel HEXFET™. EZ-PD™ CCG3PA is for PD control, fulfilling DOE VI and CoC Tier 2 efficiency requirements, with standby input power below 75 mW. For requests or more information, please contact us.

Features

  • Configurable PFC QRM operation for improved average efficiency
  • Pulse skipping for improved light-load efficiency
  • Automatic PFC disable/enable-control depending on operating conditions
  • Bus voltage level following output voltage
  • Peak current mode control for robust and fast input and load control
  • Configurable multimode operation for increased part and light load efficiency
  • ZVS operation of high-side and low-side switch

Benefits

  • Low no-load input standby power performance
  • Low external BOM cost and count
  • High efficiency across various line/load conditions
  • High power density and high switching frequency
  • Ease of configurable design and optimization with GUI tools

Applications

Documents

Design resources