REF_XDPS2221_140W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsCharger
-
Board TypeReference Board
-
FamilyCoolGaN™
-
Go-wider-BoardYes
-
Input TypeAC
-
IsolatedYes
-
Number of Outputs1
-
Output Current max5 A
-
Output Voltage28 V, 9 V, 15 V, 20 V, 5 V
-
Pout max140 W
-
Product NameREF_XDPS2221_140W1
-
QualificationIndustrial
-
Sub ApplicationCharger
-
Target ApplicationSMPS, Charger, Consumer, Power Supplies
-
TopologyHybrid flyback
|
OPN
|
REFXDPS2221140W1TOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Configurable PFC QRM operation for improved average efficiency
- Pulse skipping for improved light-load efficiency
- Automatic PFC disable/enable-control depending on operating conditions
- Bus voltage level following output voltage
- Peak current mode control for robust and fast input and load control
- Configurable multimode operation for increased part and light load efficiency
- ZVS operation of high-side and low-side switch
Benefits
- Low no-load input standby power performance
- Low external BOM cost and count
- High efficiency across various line/load conditions
- High power density and high switching frequency
- Ease of configurable design and optimization with GUI tools
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.