REF_5QR1680BG_30W1
Active and preferred

REF_5QR1680BG_30W1

30 W high efficiency auxiliary power supply for refrigerator
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_5QR1680BG_30W1
REF_5QR1680BG_30W1
ea.


Product details

  • Applications
    Home Appliances;#19;#Industrial Power;#21;#Other Major Home Appliances;#54;#Power Supply;#33;#Refrigerator;#52;#SMPS;#31
  • Board Type
    Reference Board
  • CCM operation
    No
  • Device
    ICE5QR1680BG
  • Family
    CoolSET™
  • Frequency
    45 kHz
  • Full Power max
    30
  • Gen
    5
  • Go-wider-Board
    No
  • Inductance
    450uH
  • Input Type
    AC
  • Input Voltage range
    wide
  • Input Voltage range
    85 V to 264 V
  • Input Voltage
    230 V
  • Isolated
    Yes
  • Mode
    QR
  • Number of Outputs
    3
  • Output Current range
    0.005 A to 0.15 A
  • Output Current
    0.1 A
  • Output Voltage range
    14.85 V to 15.15 V
  • Output Voltage
    15 V
  • Package
    DSO-12
  • Pout max
    30 W
  • Product Name
    REF_5QR1680BG_30W1
  • Qualification
    Industrial
  • Sub Application
    Offline SMPS
  • Target Application
    Home Appliances, Power Supplies, Refrigerator, Industrial
  • Topology
    Flyback
  • transformer footprint
    RM8
  • Type
    integrated

OPN
REF5QR1680BG30W1TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The REF_5QR1680BG_30W1 is an auxiliary power supply reference design based on Infineon’s 5th generation quasi-resonant CoolSET™ family (ICE5QR1680BG) in a flyback topology. It supports an input range up to 264 VAC with 15 V/0.15 A, 12 V/2.2 A, and 5 V/0.2 A output. The optional AC crossing detection circuitry allows for easy AC motor control.

Features

  • Universal input 85~264 VAC
  • Output #1: 15 V/0.15 A
  • Output #2: 12 V/2.2 A
  • Output #3: 5 V/0.2 A
  • > 85 % full-load efficiency @ 230 VAC
  • Optional AC zero crossing detection circuitry
  • Optional ON/OFF control of LDO at primary side

Benefits

  • Multi-output support for IPM gate driver, relay, MCU, and miscellaneous biasing needs
  • High efficiency design with synchronous rectification and DC-DC at secondary side
  • Ease of interface and/or control AC motor with AC zero crossing detection circuitry
  • Low standby with the ability to turn off LDO at primary side
  • Robust operation thanks to an integrated 800 V MOSFET

Applications

Documents

Design resources

Developer community