REF_5QR1680BG_30W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsHome Appliances;#19;#Industrial Power;#21;#Other Major Home Appliances;#54;#Power Supply;#33;#Refrigerator;#52;#SMPS;#31
-
Board TypeReference Board
-
CCM operationNo
-
DeviceICE5QR1680BG
-
FamilyCoolSET™
-
Frequency45 kHz
-
Full Power max30
-
Gen5
-
Go-wider-BoardNo
-
Inductance450uH
-
Input TypeAC
-
Input Voltage rangewide
-
Input Voltage range85 V to 264 V
-
Input Voltage230 V
-
IsolatedYes
-
ModeQR
-
Number of Outputs3
-
Output Current range0.005 A to 0.15 A
-
Output Current0.1 A
-
Output Voltage range14.85 V to 15.15 V
-
Output Voltage15 V
-
PackageDSO-12
-
Pout max30 W
-
Product NameREF_5QR1680BG_30W1
-
QualificationIndustrial
-
Sub ApplicationOffline SMPS
-
Target ApplicationHome Appliances, Power Supplies, Refrigerator, Industrial
-
TopologyFlyback
-
transformer footprintRM8
-
Typeintegrated
| Recommended | ||
|
OPN
|
REF5QR1680BG30W1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal input 85~264 VAC
- Output #1: 15 V/0.15 A
- Output #2: 12 V/2.2 A
- Output #3: 5 V/0.2 A
- > 85 % full-load efficiency @ 230 VAC
- Optional AC zero crossing detection circuitry
- Optional ON/OFF control of LDO at primary side
Benefits
- Multi-output support for IPM gate driver, relay, MCU, and miscellaneous biasing needs
- High efficiency design with synchronous rectification and DC-DC at secondary side
- Ease of interface and/or control AC motor with AC zero crossing detection circuitry
- Low standby with the ability to turn off LDO at primary side
- Robust operation thanks to an integrated 800 V MOSFET
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.