REF_36V_220W_SLFOC
Active and preferred
RoHS Compliant

REF_36V_220W_SLFOC

A highly configurable solution for battery-powered wheel drive application with IMD701A and BSC155N06ND

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_36V_220W_SLFOC
REF_36V_220W_SLFOC


Product details

  • Board Type
    Reference Board
  • Configuration
    BSC155N06ND; IMD701A-Q064X128-AA; TLE9251VLE
  • Frequency range
    20 kHz to 20 kHz
  • Input Type
    DC
  • Output Current range
    0 A to 5 A
  • Pout range
    0 W to 220 W
  • Qualification
    Consumer
  • Sub Application
    Motor Control & Drives
  • Supply Voltage range
    12 V to 50 V
  • Target Application
    Robotics
  • Topology
    3-Phase Motor with sensorless FOC

OPN
REF36V220WSLFOCTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Configurable solution for battery-powered robotic wheel drives. It features the MOTIX™ IMD701A, a motor control IC that combines an XMC1404 MCU with the MOTIX™ 6EDL7141 three-phase gate driver. The addition of the BSC155N06ND from the OptiMOS™ family, which incorporates dual N-channel power MOSFETs in a SuperSO8 package, nearly doubles power density. These components enable a compact, 40 mm diameter board design. For questions or board request, please contact us here.

Features

  • Motor control with speed control scheme
  • Robotic wheel application
  • Position control scheme
  • Equation-based stall detection
  • Configurable gate driver
  • Integrated power supplies
  • Protection & 3 current sense amplifiers

Benefits

  • High efficiency
  • Compact design
  • High-power density
  • Low component count
Documents

Design resources

Developer community