REF_36V_220W_SLFOC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationBSC155N06ND; IMD701A-Q064X128-AA; TLE9251VLE
-
Frequency range20 kHz to 20 kHz
-
Input TypeDC
-
Output Current range0 A to 5 A
-
Pout range0 W to 220 W
-
QualificationConsumer
-
Sub ApplicationMotor Control & Drives
-
Supply Voltage range12 V to 50 V
-
Target ApplicationRobotics
-
Topology3-Phase Motor with sensorless FOC
| Recommended | ||
|
OPN
|
REF36V220WSLFOCTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Motor control with speed control scheme
- Robotic wheel application
- Position control scheme
- Equation-based stall detection
- Configurable gate driver
- Integrated power supplies
- Protection & 3 current sense amplifiers
Benefits
- High efficiency
- Compact design
- High-power density
- Low component count
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.