- FCEV powertrain solutions
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
Product details
-
Ambient Temperature range-40 °C to 85 °C, -40 °C to 105 °C, -40 °C to 120 °C
-
ApplicationsDevice Authentication
-
Asymmetric CryptographyECC 163-bit
-
Delivery FormsPG-TSNP-6-12
-
EEPROM1 kBit, 2 kBit, 5 kBit
-
InterfacesGPO, SWI, I2C
-
Product DescriptionEnhanced device authentication to protect against counterfeits.
| Recommended | ||
|
OPN
|
SLE954150017XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
DE
|
Features
- 4 authentication modes
- 4 lifecycle counters
- 3 types of lockable NVM sizes
- 3 temperature options
- 2 ECC 163-bit key pairs and 193-bit ODC
- 2 serial communication options
- Host code software – with new OS library
- 1.5 x 1.5 x 0.38 mm PG-TSNP-6-12 package
- Asymmetric cryptography
- Infineon proprietary protection (PRE)
- mutual authentication
- Capless Low dropout (LDO) regulator
Benefits
- Protection against counterfeited devices
- Additional customer services
- No need to invest in security know-how
- Effortless implementation
- TSNP SMD pkg optimized for small devices
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.