EVAL_XDPP1100_Q024_DB
Active and preferred
RoHS Compliant

EVAL_XDPP1100_Q024_DB

Evaluate Infineon DC/DC digital IC controllers for telecom and server applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_XDPP1100_Q024_DB
EVAL_XDPP1100_Q024_DB
ea.


Product details

  • Board Type
    Evaluation Board
  • Configuration
    XDPP1100-Q024
  • Description
    Evaluate Infineon DC/DC digital IC controllers for telecom applications
  • Family
    XDP™ digital power controller
  • Go-wider-Board
    No
  • Input Type
    DC
  • Qualification
    Industrial
  • Sub Application
    Power supply, SMSP switch mode, Telecom
  • Target Application
    Power Supplies
  • Topology
    DC-DC converter

OPN
EVALXDPP1100Q024DBTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This daughter board is used to evaluate various features of the digital controller XDPP1100-Q024. It has I2C, SWD debugger ports and test points to access digital and analog signals. It can be used as stand-alone for FW development or paired with the EVAL_600W_FBFB_XDPP power board and regulating the FB-FB converter. USB to I2C dongle (USB007A1) is needed to configure the controller’s parameters and monitor operation status through its GUI.

Features

  • Digital DCDC controller
  • State machine based control
  • ARM® Cortex™-M0 processor
  • 100 MHz 32bit
  • 64 kB OTP
  • 80 kB ROM
  • 64 kB RAM
  • Up to 2 MHz max frequency
  • Dead-time resolution 1.25 ns
  • 50 MHz 11-bit ADC
  • PMBus™ and I2C communication

Benefits

  • Configurable with GUI
  • Allows FW-based customization
  • Pre-programmed and configurability
  • Excellent dynamic transient
  • System housekeeping
  • VQFN 4mm x 4mm

Applications

Documents

Design resources

Developer community