EVAL_2KW_ZVS_FB_CFD7
Active and preferred

EVAL_2KW_ZVS_FB_CFD7

2kW ZVS phase-shift full-bridge evaluation board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_2KW_ZVS_FB_CFD7
EVAL_2KW_ZVS_FB_CFD7
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    MOSFET, Power Controller (PWM, PFC), Gate Driver
  • Frequency range
    100 kHz to 100 kHz
  • Go-wider-Board
    No
  • Input Type
    DC
  • Interfaces
    No
  • Mounting
    PCB
  • Output Current range
    0 A to 37.5 A
  • Output Voltage range
    45 V to 56 V
  • Pout range
    0 W to 2000 W
  • Product Name
    EVAL_2KW_ZVS_FB_CFD7
  • Qualification
    Industrial
  • Sub Application
    High Power Battery chargers, Industrial High Power SMPS, Telecom Rectifiers/SMPS
  • Supply Voltage range
    350 V to 420 V
  • Target Application
    Power Supplies
  • Topology
    ZVS

OPN
EVAL2KWZVSFBCFD7TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The ZVS phase-shift full-bridge evaluation board is a newly developed 2kW ZVS DC-DC converter for telecom rectifiers, with 45-56VDC output and 350-420VDC input. It integrates Infineon products including full-bridge 600V CoolMOS™ CFD7 SJ MOSFET, OptiMOS™ 200V synchronous rectification MOSFET, CoolSET™ auxiliary converter, and EiceDRIVER™ 2EDN gate driver IC.

Features

  • Best-in-class high voltage MOSFETs
  • Best-in-class low voltage MOSFETs
  • Accurate driving scheme

Benefits

  • BiC ZVS PSFB topology efficiency
  • Optimal use of MOSFET devices
  • High power density

Applications

Documents

Design resources

Developer community