EVAL-M5-IMZ120R-SIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsServo Drives
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ MOSFET
-
Frequency16 kHz
-
Motor Power max11000 W
-
Product NameEVAL-M5-IMZ120R-SIC
-
QualificationIndustrial
-
Sub ApplicationServo Drives
-
Target ApplicationDrives, Industrial Drives, Motor Control & Drives
-
Topology3-Phase - 2 Level
|
OPN
|
EVALM5IMZ120RSICTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CoolSiC™ 1200 V MOSFETs
- Low inductive design
- Isolated sensing with Δ∑-ADC
- Overload protection
- Short-circuit hardware protection
- Overtemperature hardware protection
- Rugged gate driver technology
- Stability against transient & negative voltage
- Stability against negative voltage
- Measurement test points compatible
- With standard oscilloscope probes
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams