Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
EVAL-M3-TS6-665PN
END OF LIFE
discontinued

EVAL-M3-TS6-665PN

END OF LIFE
Three-phase inverter power stage with half-bridge driver, single low-side driver and IGBT H5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Applications
    Fridge, Inverter, Fans, GPI, HVAC, Home Appliance
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Discrete
  • Frequency
    20 kHz
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Interfaces
    MADK-M3 30pin interface connector
  • Pout max
    270 W
  • Product Name
    EVAL-M3-TS6-665PN
  • Qualification
    Industrial
  • Sub Application
    BLDC motor drives, Door/gate openers, Fans, Home Appliances, Pumps, Fridge, Inverter
  • Supply Voltage max
    15 V
  • Target Application
    Motor Control & Drives, Consumer, Commercial
  • Topology
    3-Phase Inverter, PFC

OPN
EVALM3TS6665PNTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-M3-TS6-665PN is a complete evaluation board with PFC integration, IKB20N65EH5 discrete IGBT, and IRS2890DS/IRS44273L Gate driver ICs for motor drive applications. It offers a ready-to-use three-phase inverter power stage with 600 V blocking voltage and up to 500 W. When combined with iMOTION™ MADK control boards like EVAL-M3-102T, it enables motor operation within one hour.

Features

  • Input voltage 160~265 VAC
  • Maximum 270 W (with heatsink) motor power output
  • Power Factor Correction
  • On board EMI filter
  • Current sensing with single shunt
  • Auxiliary power supply 15 V, 3.3 V
  • Overcurrent protection
  • Sensing of DC-link voltage
  • Thermistor output
  • PCB is 100 mm × 110 mm
  • Two layers with 35 μm copper each
  • RoHS compliant
Documents

Design resources

Diagrams

EVAL-M3-TS6-665PN
EVAL-M3-TS6-665PN
EVAL-M3-TS6-665PN

Developer community