EVAL-M1-301F
not for new design
RoHS Compliant

EVAL-M1-301F

Control Board for iMOTION™ Modular Application Design Kit (MADK)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-301F
EVAL-M1-301F


Product details

  • Applications
    Fans, Pumps, Refrigerator compressor, Drives
  • Board Type
    Evaluation Board
  • Family
    iMOTION™ Motor Control ICs
  • Go-wider-Board
    No
  • Input Type
    DC
  • Interfaces
    MADK-M1 20pin interface connector
  • Product Name
    EVAL-M1-301F
  • Qualification
    Industrial
  • Sub Application
    BLDC motor drives, Compressors, Pumps, Fans
  • Supply Voltage
    5 V
  • Target Application
    Consumer, Motor Control & Drives, Automation, Industrial
  • Topology
    3-Phase Inverter

OPN
EVAL-M1-301FTOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-M1-301F Control Board, powered by IMC301A-F064 iMOTION™ Motor Control IC, enables sensorless or sensor-based Field Oriented Control without coding. Combined with any iMOTION™ MADK power board, it allows rapid prototyping of inverterized motor control systems like fans, pumps, and compressors. Users can download essential software and tools for system configuration and monitoring from the iMOTION™ Tools & Software webpage.

Features

  • Dual core motor control board
  • Based on IMC301T-F064
  • Single- or leg shunt current sense
  • Sensorless or hall based FOC
  • Additional Arm® Cortex® M0
  • Isolated on-board PC interface

Benefits

  • Run a motor in less than 1 hour!
  • Simple setup and easy tuning
  • iMOTION™ Solution Designer support
  • No coding for motor control
  • Use any M1 interface power board
Documents

Design resources

Developer community