EVAL-M1-301F
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsFans, Pumps, Refrigerator compressor, Drives
-
Board TypeEvaluation Board
-
FamilyiMOTION™ Motor Control ICs
-
Go-wider-BoardNo
-
Input TypeDC
-
InterfacesMADK-M1 20pin interface connector
-
Product NameEVAL-M1-301F
-
QualificationIndustrial
-
Sub ApplicationBLDC motor drives, Compressors, Pumps, Fans
-
Supply Voltage5 V
-
Target ApplicationConsumer, Motor Control & Drives, Automation, Industrial
-
Topology3-Phase Inverter
|
OPN
|
EVAL-M1-301FTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Dual core motor control board
- Based on IMC301T-F064
- Single- or leg shunt current sense
- Sensorless or hall based FOC
- Additional Arm® Cortex® M0
- Isolated on-board PC interface
Benefits
- Run a motor in less than 1 hour!
- Simple setup and easy tuning
- iMOTION™ Solution Designer support
- No coding for motor control
- Use any M1 interface power board
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.