EVAL-IMOTION2GO
not for new design
RoHS Compliant

EVAL-IMOTION2GO

Easy introduction to iMOTION™ system, tools and software

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-IMOTION2GO
EVAL-IMOTION2GO


Product details

  • Applications
    DEMO for iMOTION Ecosystem
  • Board Type
    Evaluation Board
  • Family
    iMOTION™ Motor Control ICs
  • Go-wider-Board
    No
  • Input Type
    DC
  • Interfaces
    USB
  • Motor Power max
    1 W
  • Output Current range
    0 mA to 150 mA
  • Output Voltage max
    5 V
  • Product Name
    EVAL-IMOTION2GO
  • Qualification
    Industrial
  • Sub Application
    DEMO for iMOTION Ecosystem
  • Supply Voltage
    5 V
  • Target Application
    Home Appliances, Industrial Motor Control and Drives
  • Topology
    single-shunt, leg-shunt

OPN
EVALIMOTION2GOTOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The Starter kit introduces iMOTION™ devices and systems, providing a USB-powered setup for evaluating iMOTION™ tools and software. The featured IMC101T-T038 device enables sensorless field-oriented control without coding, and the pre-programmed kit runs a script-based demo with a small motor. Users can download essential tools and software from the website for evaluation and learning.

Features

  • Starter kit for iMOTION
  • Fully operational inverter system
  • Single shunt sensorless FOC
  • BLDC motor mounted on the board
  • User programmable script engine
  • On-board debugger interface
  • USB powered operation

Benefits

  • Run a motor in less than 1 hour!
  • Simple setup and easy tuning
  • iMOTION™ Solution Designer support
  • No coding for motor control
  • Safe 5 V USB power operation

Applications

Documents

Design resources

Diagrams

iMOTION2go
iMOTION2go
iMOTION2go

Developer community