EVAL-IMOTION2GO
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsDEMO for iMOTION Ecosystem
-
Board TypeEvaluation Board
-
FamilyiMOTION™ Motor Control ICs
-
Go-wider-BoardNo
-
Input TypeDC
-
InterfacesUSB
-
Motor Power max1 W
-
Output Current range0 mA to 150 mA
-
Output Voltage max5 V
-
Product NameEVAL-IMOTION2GO
-
QualificationIndustrial
-
Sub ApplicationDEMO for iMOTION Ecosystem
-
Supply Voltage5 V
-
Target ApplicationHome Appliances, Industrial Motor Control and Drives
-
Topologysingle-shunt, leg-shunt
|
OPN
|
EVALIMOTION2GOTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Starter kit for iMOTION
- Fully operational inverter system
- Single shunt sensorless FOC
- BLDC motor mounted on the board
- User programmable script engine
- On-board debugger interface
- USB powered operation
Benefits
- Run a motor in less than 1 hour!
- Simple setup and easy tuning
- iMOTION™ Solution Designer support
- No coding for motor control
- Safe 5 V USB power operation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams