EVAL-IMM101T-046
not for new design
RoHS Compliant

EVAL-IMM101T-046

Starter Kit for iMOTION™ IMM101T-046M IPM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-IMM101T-046
EVAL-IMM101T-046


Product details

  • Applications
    Compressor, Pumps, Fans
  • Board Type
    Evaluation Board
  • Family
    Motor Driver, iMOTION™ Motor Control ICs
  • Go-wider-Board
    No
  • Input Type
    AC
  • Interfaces
    USB
  • Motor Power max
    80 W
  • Output Current range
    0 mA to 350 mA
  • Output Voltage max
    600 V
  • Product Name
    EVAL-IMM101T-046
  • Qualification
    Industrial
  • Sub Application
    Fans, Compressor, Pumps
  • Supply Voltage range
    110 V to 230 V
  • Target Application
    Motor Control & Drives, Industrial, Consumer
  • Topology
    3-Phase Motor

OPN
EVAL-IMM101T-046TOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-IMM101T-046 Starter Kit is for iMOTION™ IMM101T-046M IPMs, offering full 3-phase inverter functionality in a compact 12x12mm PQFN package. Part of the iMOTION™ MADK platform, it enables rapid prototyping of motor control systems like fans and pumps. Users can download essential tools and software from the iMOTION™ Tools & Software webpage for system configuration and performance optimization.

Features

  • 3-phase inverter board
  • 600 V / 1.26 Ω MOSFET power stage
  • Single- or leg shunt current sense
  • Sensorless FOC Control
  • User programmable script engine
  • Integrated protection features
  • Isolated on-board PC interface

Benefits

  • Run a motor in less than 1 hour!
  • Simple setup and easy tuning
  • iMOTION™ Solution Designer support
  • No coding for motor control
  • Online simulation tools available

Applications

Documents

Design resources

Developer community