EVAL-6ED2742S01QM1
Active and preferred
RoHS Compliant

EVAL-6ED2742S01QM1

Evaluation Board for 160 V Three-Phase SOI gate driver IC with 150 V OptiMOS™ Power MOSFET and iMOTION™ MADK
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-6ED2742S01QM1
EVAL-6ED2742S01QM1
ea.


Product details

  • Applications
    Battery-powered tool, Cordless power tool
  • Board Type
    Evaluation Board
  • Family
    OptiMOS™, Gate Driver
  • Frequency range
    0 kHz to 200 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    Others
  • Motor Power max
    250 W
  • Mounting
    Surface Mount (SMD)
  • Output Current (Sink)
    2 A
  • Output Current (Source)
    1 A
  • Output Current range
    0 A to 4 A
  • Output Voltage range
    10 V to 140 V
  • Pout max
    250 W
  • Product Name
    EVAL-6ED2742S01QM1
  • Qualification
    Industrial
  • Sub Application
    Cordless power tool, Battery-powered tool, Multicopters and Drones, Micro-inverter-solutions
  • Supply Voltage range
    10 V to 14 V
  • Target Application
    Micro-inverter-solutions, Multicopter and drones, Battery-powered tool, Cordless power tool
  • Topology
    3-Phase Motor

OPN
EVAL6ED2742S01QM1TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EVAL-6ED2742S01QM1 evaluation kit for Battery Powered Applications (BPA) consists of a three-phase inverter power board with the 160 V rated 6ED2742S01Q (5 x 5 VQFN-32) three phase gate driver driving six 150 V rated OptiMOS™ MOSFETs BSC074N15NS5 (5 x 6 Super SO8). It comes with a M1 connector that is used to interface with iMOTION™ Modular Application Design Kit (MADK) control card – EVAL-M1-101T.

Features

  • Nominal DC input voltage of 24 V 
  • Maximum 250 W motor power 
  • 500 W motor power with heatsink 
  • Single shunt for current sensing 
  • +12 V and +3.3 V auxiliary power 
  • M1 interface with iMOTION™
  • 1x 160 V Gate driver: 6ED2742S01Q
  • 6x 150 V OptiMOS™:  BSC074N15NS5
  • 1x iMOTION™: IMC101T

Benefits

  • Widest input voltage range ~140 V
  • Lower system level BOM cost  
  • Superior latch immunity 160 V SOI
  • 150 V OptiMOS™ MOSFET  (7.4 mΩ)
  • High efficiency control with iMOTION™
 

Applications

Documents

Design resources

Diagrams

Block-diagram-EVAL-6ED2742S01QM1
Block-diagram-EVAL-6ED2742S01QM1
Block-diagram-EVAL-6ED2742S01QM1

Developer community