EVAL-6ED2742S01QM1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsBattery-powered tool, Cordless power tool
-
Board TypeEvaluation Board
-
FamilyOptiMOS™, Gate Driver
-
Frequency range0 kHz to 200 kHz
-
Input TypeDC
-
InterfacesOthers
-
Motor Power max250 W
-
MountingSurface Mount (SMD)
-
Output Current (Sink)2 A
-
Output Current (Source)1 A
-
Output Current range0 A to 4 A
-
Output Voltage range10 V to 140 V
-
Pout max250 W
-
Product NameEVAL-6ED2742S01QM1
-
QualificationIndustrial
-
Sub ApplicationMulticopters and Drones, Micro-inverter-solutions, Battery-powered tool, Cordless power tool
-
Supply Voltage range10 V to 14 V
-
Target ApplicationMicro-inverter-solutions, Multicopter and drones, Battery-powered tool, Cordless power tool
-
Topology3-Phase Motor
| Recommended | ||
|
OPN
|
EVAL6ED2742S01QM1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Nominal DC input voltage of 24 V
- Maximum 250 W motor power
- 500 W motor power with heatsink
- Single shunt for current sensing
- +12 V and +3.3 V auxiliary power
- M1 interface with iMOTION™
- 1x 160 V Gate driver: 6ED2742S01Q
- 6x 150 V OptiMOS™: BSC074N15NS5
- 1x iMOTION™: IMC101T
Benefits
- Widest input voltage range ~140 V
- Lower system level BOM cost
- Superior latch immunity 160 V SOI
- 150 V OptiMOS™ MOSFET (7.4 mΩ)
- High efficiency control with iMOTION™
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.