Basic motor types among industrial electric drives
Please choose a subcategory
Induction, servo, switched reluctance, permanent magnet synchronous motors
The four most common motor types among industrial drives are induction motor, servo motor, switched reluctance motor, and permanent magnet synchronous motor. The most common motor type is the asynchronous induction motor. This is often used for pumps and fans. Servo motors and permanent synchronous motors are used for highly dynamic applications. Examples here are robotics and material handling. Switched reluctance motors are optimal for applications with high requirements for low speeds as well as high torques.
The ideal semiconductor technology for each of these motor types is IGBT7 in Easy and EconoDUAL packages. For highly integrated drives and drives with high switching frequencies, CoolSiC MOSFETs are the best solution. This technology allows the reduction of switching and conduction losses, which simplifies integration into the motor. For demanding environments, such as in the tire industry, our advanced H2S protection provides a reliable solution to protect the semiconductors from corrosive gases.
Our XMC and PSoC6 microcontroller families enable optimal process control. We also offer memory solutions based on our Norflash and RAM families. Our OPTIGA Trust products ensure a secure connection to an existing network.
Learn more about the respective motor types and the matching product solutions on the respective pages.
The online power simulation program for loss and thermal calculation of Infineon power modules and disk devices.
A three-phase motor drive inverter system is implemented to simulate the power loss and junction temperature of each device at the given static load conditions.
A three-phase motor drive inverter system is implemented to simulate the power loss and junction temperature of each device inside IPM at the given static load conditions.
Webinar: CoolSiC™ - the perfect solution for servo drives
Silicon Carbide MOSFETs are a perfect match for servo drives? That’s right! This special #webinar reveals why compares performance levels of IGBTs versus SiC MOSFETs and explains the benefits of using Infineon’s.XT interconnection technology.
Application presentation: we drive efficiency in drives - our expertise for your optimal drive systems
This detailed presentation will give an overview of the extensive product portfolio for industrial drive applications. The advantages of IGBT 7 technology, as well as Silicon Carbide solutions, are also presented. Everything in one document, including further links.
Whitepaper: the changing face of industrial drives – Infineon’s expertise for your optimal drive systems
The days of overrating a motor for an industrial application and absorbing the increased energy costs, simply to fulfill the desired application lifetime, are over. This whitepaper reviews some of the technologies now available that can bring higher efficiency to low-voltage and robotics.
Do you want to know the various topologies you can find in this power conversion stage and their top-level working principle? Get to know the basic concepts of passive and two-level active rectification methods.
This training will introduce you to how the CoolSiC™ will help to design the next generation of servo drives.
Tutorial about how to select reliable and efficient solutions regarding the requirements for industrial drives. We take a look on the key questions of power, voltage, topology, and frequency related to your application.
In this training you will:
- Understand the basics of the technology used by Infineon’s new TLI4971 current sensor
- Identify its main features, advantages, and benefits