Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
TLE9883QTA62
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE9883QTA62

END OF LIFE
The MOTIX™ TLE9883QTA62 is a 2-phase motor driver with CAN-FD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Classification
    ISO 26262-compliant (ASIL B)
  • Family
    MOTIX™ motor control SoCs
  • Flash
    256 KByte
  • Frequency
    60 MHz
  • GPIO
    15
  • Interfaces
    PWM, CAN FD
  • MCU
    Arm® Cortex®-M3
  • Motor Driver
    H-bridge driver
  • Operational Amplifier
    Yes
  • Qualification
    Automotive
  • RAM
    32 KByte
  • Supply Voltage range
    5.5 V to 28 V
  • Temperature range
    -40 °C to 150 °C

OPN
TLE9883QTA62XUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The MOTIX™ TLE9883-2QTW62S is a fully integrated 2-Phase motor driver with an Arm® Cortex®-M3 core, flash memory, analog and mixed-signal peripherals, a CAN-FD transceiver, and driving stages on a single die. It also incorporates a safe switch of path developed according to ISO26262, ensuring safety in the applciation. The device is designed to address a wide range of automotive DC motor control applications, such as HVAC blower.

Features

  • 32-bit Arm® Cortex®-M3 up to 60 MHz
  • Single power supply from 5.5 V to 28 V
  • On-chip oscillator and PLL for clock
  • 256 KB flash, 32 KB RAM, EEPROM emu
  • Integrated CAN-FD transceiver
  • High voltage monitoring pin (MON)
  • Fast synchronous communication (SSC)
  • Two-phase bridge driver (BDRV)
  • Low-side shunt current sense amplifier
  • 8-bit and 12-bit ADCs with multiplexed inputs
  • Temperature range: -40°C to 150°C
  • Compact TQFP-48 package

Benefits

  • High performance
  • Optimized BOM cost
  • Functional safety (ASIL B)
  • Security features
  • Premium design-in experience

Applications

Documents

Design resources

Developer community