TLE92108-232QX
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ClassificationISO 26262-ready
-
Control InterfacePWM, 24 bits SPI
-
FamilyMOTIX™ gate driver ICs for BDC motors
-
Gate current max100 mA
-
Planned to be available until at least2039
-
QualificationAutomotive
-
Supply Voltage absolute max ratings40 V
-
Supply Voltage range6 V to 28 V
-
Temperature range-40 °C to 150 °C
| Recommended | ||
|
OPN
|
TLE92108232QXXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY,PH
|
|
| Country of Diffusion (CoD) |
DE,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
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
MY,PH
|
| Country of Diffusion (CoD) |
DE,MY
|
Features
- Adaptive multi-stage MOSFET gate control
- Drive up to 16 external N-chan. MOSFETs
- 2x flexible current sense amplifier
- 24-bit Serial Peripheral Interface (SPI)
- 3 x PWM inputs (up to 25 kHz)
- Low current in sleep mode typ. 3 µA
- Dual-stage pump for reverse protection
- Drain-source for short circuit detection
- Current sense for short circuit detection
- Timeout watchdog
- Detailed off-state diagnostic via SPI
- Configurable brake mode
- AEC Q100-qualified
Benefits
- Drives up to 8 half-bridges
- Optimizes PCB space
- Intelligent motor braking
- Diagnostic in ON and OFF state
- Over temperature protection
- Hard short circuit detection
- Adaptive driver capability
- Reverse battery protection
- Low current consumption in sleep mode
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.