- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Product details
-
Accuracy range-0.5 % to 0.5 %
-
FamilyOptiMOS™ IPOL
-
Industrial 24V InputNo
-
Input Voltage range4.3 V to 17 V
-
Internal Bias LDOYes
-
Iout max20 A
-
Moisture Sensitivity Level2
-
Number of Outputs1
-
Operating Temperature range-40 °C to 125 °C
-
Output Voltage range0.6 V to 6 V
-
Over Voltage ProtectionYes
-
PackagePG-IQFN-29-1
-
Power GoodYes
-
Product CategoryAnalog
-
QualificationIndustrial
-
Regulator TypeSingle output
-
Switching Frequency range600 kHz to 2000 kHz
-
TechnologyFast Constant On-Time
-
TopologyBuck
-
TypeSingle-phase
| Recommended | ||
|
OPN
|
TDA38820AUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW
|
Features
- Wide input voltage range from 2-17 V
- Precision Reference (0.6V +/
- 0.5%)
- Compensation free enhanced COT engine
- Forced conduction or diode emulation
- Switching frequency from 0.6-2MHz
- Selectable soft-start time
- Enhanced pre-bias start-up
- Selectable OCP limit
- Enable input with voltage monitoring
- Power Good output
- Thermal shut down
- Operating Tj: -40 °C to 125 °C
Benefits
- Easy to use fast constant on-time
- High efficiency
- Accurate output voltage regulation
- Superior transient response
- Low BOM
Share in WeChat
Scan the QR code with your WeChat App to share this page.