TDA38820
Active and preferred
RoHS Compliant

TDA38820

OptiMOS™ IPOL 20 A Single Output High Efficiency Buck Regulator

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDA38820
TDA38820


Product details

  • Accuracy range
    -0.5 % to 0.5 %
  • Family
    OptiMOS™ IPOL
  • Industrial 24V Input
    No
  • Input Voltage range
    4.3 V to 17 V
  • Internal Bias LDO
    Yes
  • Iout max
    20 A
  • Moisture Sensitivity Level
    2
  • Number of Outputs
    1
  • Operating Temperature range
    -40 °C to 125 °C
  • Output Voltage range
    0.6 V to 6 V
  • Over Voltage Protection
    Yes
  • Package
    PG-IQFN-29-1
  • Power Good
    Yes
  • Product Category
    Analog
  • Qualification
    Industrial
  • Regulator Type
    Single output
  • Switching Frequency range
    600 kHz to 2000 kHz
  • Technology
    Fast Constant On-Time
  • Topology
    Buck
  • Type
    Single-phase

OPN
TDA38820AUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
The TDA38820 OptiMOS™ IPOL is an easy-to-use, fully integrated DC-DC buck regulator. It uses a fast Constant-On-Time (COT) control scheme, which simplifies the design effort and achieves fast control response. The onboard PWM controller and OptiMOS™ 5 MOSFETs with integrated bootstrap diode make the TDA38820 a small footprint solution, providing high-efficiency power delivery.

Features

  • Wide input voltage range from 2-17 V
  • Precision Reference (0.6V +/
  • 0.5%)
  • Compensation free enhanced COT engine
  • Forced conduction or diode emulation
  • Switching frequency from 0.6-2MHz
  • Selectable soft-start time
  • Enhanced pre-bias start-up
  • Selectable OCP limit
  • Enable input with voltage monitoring
  • Power Good output
  • Thermal shut down
  • Operating Tj: -40 °C to 125 °C

Benefits

  • Easy to use fast constant on-time
  • High efficiency
  • Accurate output voltage regulation
  • Superior transient response
  • Low BOM
Documents

Design resources

Developer community