IR21531
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHalf-Bridge
-
Input Vcc range10 V to 15.6 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Source)0.18 A
-
Output Current (Sink)0.26 A
-
QualificationIndustrial
-
VBS UVLO (On)10 V
-
VBS UVLO (Off)8 V
-
VCC UVLO (On)9 V
-
VCC UVLO (Off)8 V
-
Voltage Class600 V
|
OPN
|
IR21531PBF |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
TW
|
Features
- Integ. 600 V half-bridge driver
- 15.6 V zener clamp on Vcc
- True micropower start up
- Tighter initial deadtime control
- Low temp. coefficient deadtime
- Shutd. feat. (1/6th Vcc) on CT pin
- Incr. undervolt. lockout hysteresis
- Lower power level-shifting circuit
- Const. LO, HO pulse widths at start
- Lower di/dt for better noise imm.
- Low side output in phase with RT
- Internal bootstrap diode (IR21531D)
Benefits
- Self-oscillating driver needs no external controller: lower BOM
- Externally set oscillator makes frequency easy to tune to the application
- Internal deadtime protects the half-bridge switches
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.