Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M7,ARM Cortex-M0+
-
External memory512-Mbit Quad SPI NOR Flash
-
FamilyXMC7100 Industrial Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno, mikroBUS, Shield2Go
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
QualificationIndustrial
-
SensorsNone
-
Software SupportModusToolbox
-
Supply Voltage range3.3 V to 5 V
-
Target ApplicationIndustrial
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
KITXMC71EVKLITEV1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
- Low-power operations
- Programmable analog and digital peripherals that allow faster time-to-market
- XMC7100 Evaluation Board
- USB Type-A to Micro-B cable
- Quick start guide (printed on kit package)
Features
- Evaluation board for XMC7100D-F176K4160AA in TEQFP package with 176 pins dual 250-MHz Arm® Cortex®-M7 and 100MHz Cortex®-M0+ CPUs
- CAN FD transceiver, a micro-B connector for USB device interface, provision for Gb Ethernet PHY transceiver with RJ45 connector interface
- A potentiometer that can be used to simulate analog sensor output
- A mode button and a mode LED for KitProg3
- Two user LEDs, two user buttons, and a reset button for the XMC7100D
- KitProg3 on-board programmer/debugger, USB-UART and USB-I2C bridge functionality through USB connector.
- Headers compatible with Arduino for interfacing Arduino shields
- Two S2GO headers and a mikroBus header for interfacing sensors
- Fully compatible with the latest version of ModusToolboxTM
- A 512-Mbit QSPI NOR flash
- The board supports operating voltages from 3.3 V to 5.0 V for XMC7100D
Benefits
- Out-of-the-box experience with on-board-programmer/debugger and the provided USB Type-A to Micro-B cable
- Full integration with ModusToolbox™ IDE through Board Support Package (BSP), supporting an extensive list of code examples
- Easy access and evaluation of all peripherals using code examples available in GitHub
- Arduino ecosystem access
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.