KIT_PSC3M5_EVK
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
CoreARM Cortex M33
-
DevicePSC3M5FDS2AFQ1
-
FamilyPSOC™ Control C3
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno R3
-
Programmer/DebuggerOnboard KitProg
-
SensorsHall sensors
-
Software EcosystemModusToolbox™ Software
-
Software SupportModusToolbox
-
Speed [m/s]ModusToolBox
| Recommended | ||
|
OPN
|
KITPSC3M5EVK | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
Features
- Onboard programmer/debugger (KitProg3)
- PSC3M5FDS2AFQ1
- Type-C USB device interface
- Operating voltage of 3.3 V
- CAN FD interface
- Headers for MIKROE's mikroBUS shields
- Headers compatible with Arduino Uno R3
- Mode button and a mode LED for KitProg3
- Potentionmeter to simulate analog output
- Two (40-pin) expansion headers
Benefits
- Quickly start evaluation of PSOC Control
- Arduino Uno compatible
- Expansion headers to add hardware
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.