Infineon expands PSOC™ Control C3 family with PSC3M/P6 featuring advanced security for multi-motor control and power conversion systems
Infineon expands PSOC™ Control C3 family with PSC3M/P6 featuring advanced security for multi-motor control and power conversion systems
Technology news
Munich, Germany – 19 October 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) announced today that it is expanding its PSOC™ Control family with the launch of the PSOC Control C3 Main Line PSC3M/P6 microcontrollers (MCUs). The new, versatile, and cost-optimized MCUs combine real-time motor and power control performance, with advanced security features. The features efficiently drive up to four brushless DC motors in sensored or sensorless configuration with a single MCU, power topologies and security needs for a variety of applications including industrial drives, drones, smart home, home appliances, renewables, robotics, telecommunication servers, datacenters, and digital healthcare applications.
The MCUs are compliant with post-quantum cryptography (PQC) requirements for firmware protection outlined in the Commercial National Security Algorithm (CNSA) Suite 2.0, and they support PSA (Platform Security Architecture) Level 3 enablement. By supporting both standards, Infineon’s PSOC Control Main Line PSC3M/P6 MCUs meet security needs for a wide range of industrial applications and ease their transition to increased security in the PQC era while allowing compliance with Cyber Resilience Act (CRA).
“These next-generation MCUs are designed for multi-motor control and power conversion systems that require high-performance, efficiency and advanced security features,” says Steve Tateosian, SVP and General Manager, IoT, Consumer and Industrial MCUs, Infineon Technologies. “As industrial applications increasingly demand faster control loops for tighter control and improved efficiency, the PSC3M/P6 MCUs give customers another option to help meet their motor, power and general-purpose design needs without increasing their footprint.”
Key features and benefits
- Arm® Cortex®-M33-based MCU with up to 180 MHz
- Enables high-performance systems to respond to real-time events with quad-motor control, PFC and very high RPM motor control systems
- Wide-bandgap-ready with fast, precise analog processing and digital control to improve control loop accuracy and system efficiency
- Provides a high level of functional integration for power supply units with advanced security to enable compliance with the latest standards
- Scalable and compatible portfolio in features, packages, pinouts, memory, software and performance
- Up to PSA L3 / EPC3 security and “DICE ready” including PQC support
- Additional analog and digital features such as on-chip OpAmps, along with USB and I3C interfaces, expand the suitability of this MCU in markets beyond motor and power systems
- Quicker time-to-market with ModusToolbox™ Power Suite and Motor Suite GUI as unified and comprehensive software and ecosystem platform for developers with dedicated tools and advanced libraries including ModusToolbox AI Assistant for seamless migration from other solutions to PSOC Control products
Availability
PSOC Control C3 Main Line PSC3M/P6 MCUs with post-quantum cryptography compliance is available now. The CNSA 2.0-compatible MCU family includes SHA-512 and LMS firmware verification for Secure Boot and firmware update verification. Infineon offers dedicated parts for Motor Control (PSC3M6) and Power Conversion (PSC3P6) with multiple package options up to 100 pins. ModusToolbox Power Suite and Motor Suite provide a design environment including control libraries and tools.
For more information on PSOC Control MCUs, visit http://www.infineon.com/psoccontrolc3mainline. For more information on Infineon’s PQC solutions, visit www.infineon.com/PQC.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
Infineon PSOC™ Control C3 PSC3M/P6 microcontrollers combine advanced security with high-performance multi-motor control and power conversion capabilities.
JPEG
2126x1953 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : inftn202610-009
Ulrike Mittereder
Spokesperson Consumer, Compute and Communication, CSS Division
+49 89 234 43951