Infineon sets new power benchmark for AI accelerators and vertical power delivery with 2 A/mm² dual-phase smart power stages
Infineon sets new power benchmark for AI accelerators and vertical power delivery with 2 A/mm² dual-phase smart power stages
Technology news
Munich, Germany – 7 September 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces the TDA235E5 and TDA235E0, a dual-phase smart power stage family designed to meet the rapidly growing power density requirements of next-generation AI accelerators and vertical power delivery modules. Integrating Infineon's OptiMOS™ 6 MOSFETs and a dual-phase driver IC in a compact 6 x 6 x 0.8 mm³ package, the new family delivers benchmark power density exceeding 2 A/mm², setting a new reference point for power stage performance in high-current AI processor applications. As hyperscalers and datacenter operators continue to scale AI infrastructure, the demand for power delivery solutions that combine higher current capability with shrinking physical footprints is becoming a critical bottleneck.
“Infineon customers are designing AI systems that will define the next decade of computing infrastructure," said Rakesh Renganathan, Vice President Power ICs at Infineon. “The TDA235E5 and TDA235E0 power stages give designers the power density, thermal performance, and design flexibility to move faster and build with confidence, backed by Infineon's full AI server power delivery ecosystem.”
The two devices support up to 300 A peak current and 120 A total design current (TDC), making them well suited for next-generation AI xPU accelerators as well as conventional server CPUs in datacenter environments. Both lateral and vertical power delivery configurations are supported, providing the design flexibility required as the industry transitions toward vertical power module architectures in advanced AI processor packages. Superior thermal impedance from junction to top side enables efficient liquid cooling integration, a characteristic that is increasingly important as power levels per processor socket continue to rise and traditional air-cooled thermal budgets are exhausted. Combined with Infineon's digital multiphase controllers, the power stages support flexible, scalable multi-rail architectures that reduce time to deployment in fast-evolving AI server platforms.
The TDA235E5 and TDA235E0 integrate into Infineon's end-to-end AI server power delivery ecosystem, spanning the full power chain from grid interface to processor core rails. By combining the complementary strengths of silicon, silicon carbide, and gallium nitride, Infineon provides datacenter customers with a proven, scalable path to the highest efficiency, robustness, and power density available for AI-optimized infrastructure. The datacenter power delivery market is one of the semiconductor industry's fastest-growing demand segments driving Infineon's continued product investment to serve this opportunity at the component level where power density requirements are most critical.
Availability
Engineering samples for TDA235E5 and TDA235E0 are now available for customer evaluation. Find more information here.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
The new smart power stage family integrates Infineon's OptiMOS™ 6 MOSFETs and a dual-phase driver IC in a compact 6 x 6 x 0.8 mm³ package.
JPEG
2126x1329 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : inftn202609-136
Michael Burner
Spokesperson Consumer, Compute and Communication, PSS Division
+49 89 234 39300