- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Infineon launches world’s first industrial gallium nitride (GaN) transistor product family with integrated Schottky diode
Infineon launches world’s first industrial gallium nitride (GaN) transistor product family with integrated Schottky diode
Technology news
Munich, Germany – 14 April 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) has introduced the world’s first gallium nitride (GaN) power transistors with integrated Schottky diode for industrial use. The product family of medium-voltage CoolGaN™ Transistors G5 with integrated Schottky diode increases the performance of power systems by reducing undesired deadtime losses, thereby further increasing overall system efficiency. Additionally, the integrated solution simplifies the power stage design and reduces BOM cost.
In hard-switching applications, GaN-based topologies may incur higher power losses due to the larger effective body diode voltage (V SD) of GaN devices. This gets worse with long controller dead-times, resulting in lower efficiency than targeted. Until now, power design engineers often require an external Schottky diode in parallel with the GaN transistor or try to reduce dead-times via their controllers. All of which is extra effort, time and cost. The new CoolGaN Transistor G5 from Infineon significantly reduces these challenges by offering a GaN transistor with an integrated Schottky diode appropriate for use in server and telecom IBCs, DC-DC converters, synchronous rectifiers for USB-C battery chargers, high-power PSUs, and motor drives.
“As gallium nitride technology becomes increasingly widespread in power designs, Infineon recognizes the need for continuous improvement and enhancement to meet the evolving demands of customers”, says Antoine Jalabert, Vice President of Infineon’s Medium-Voltage GaN Product Line, “The CoolGaN Transistor G5 with Schottky diode exemplifies Infineon's dedication to an accelerated innovation-to-customer approach to further push the boundaries of what is possible with wide-bandgap semiconductor materials.“
GaN transistor reverse conduction voltage (V RC) is dependent on the threshold voltage (V TH) and the OFF-state gate bias (V GS) due to the lack of body diode. Moreover, the V TH of a GaN transistor is typically higher than the turn-on voltage of a silicon diode leading to a disadvantage during the reverse conduction operation, also known as third quadrant. Hence, with this new CoolGaN Transistor, reverse conduction losses are lower, compatibility with a wider range of high-side gate drivers, and with deadtime relaxed, there is broader controller compatibility resulting in simpler design.
The first of several GaN transistors with integrated Schottky diode is the 100 V 1.5 mΩ transistor in 3 x 5 mm PQFN package.
Availability
Engineering samples and target datasheet are available upon request.
More information on Infineon’s CoolGaN Transistors with integrated Schottky diode is available on here.
About Infineon
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,060 employees worldwide and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
CoolGan transistor G5
Infineon CoolGaN™Transistors with integrated Schottky diode increase the performance of power systems by reducing undesired deadtime losses.
JPEG
853x566 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202504-086
Michael Burner
Spokesperson Consumer, Compute and Communication, PSS Division
+49 89 234 39300