- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
Infineon releases 12 kW high-density power supply unit (PSU) reference design for AI data centers and servers
Infineon releases 12 kW high-density power supply unit (PSU) reference design for AI data centers and servers
Technology news
Munich, Germany – 10 September 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is introducing a 12 kW reference design for high-performance power supply units (PSUs), specifically designed for AI data centers and server applications. The reference design offers high efficiency and high-power density, and leverages all relevant semiconductor materials silicon (Si), silicon carbide (SiC) and gallium nitride (GaN). It is aimed at research and development engineers, hardware designers, and developers of power electronics systems.
“In the ongoing quest of the increased energy demand of artificial intelligence, Infineon’s contribution is to provide power solutions with the highest conversion efficiency to preserve every single possible Watt,” said Richard Kunčič, Senior Vice President and General Manager Power Switches at Infineon. “Our new 12 kW high-density power supply unit reference design is using advanced power conversion topologies and therefore utilizing CoolMOS™, CoolSiC™ and CoolGaN™ which allows the PSU to release the full potential in energy efficiency, reliability, and power density. We are proud to be at the forefront of powering AI.”
To achieve high-performance levels, the design leverages advanced power conversion topologies in both the AC/DC and DC/DC power stages. The front-end AC/DC converter features a 3-level flying capacitor interleaved power factor correction (PFC) topology, delivering peak efficiency above 99.0 percent while reducing magnetic component volume. This is achieved by Infineon’s CoolSiC technology, which offers high switching performance and excellent thermal properties. The isolated DC/DC converter features a full-bridge LLC resonant converter and offers peak efficiency above 98.5 percent, enabled by using two planar high-frequency transformer and Infineon’s CoolGaN technology. These architectures, combined with Infineon’s latest wide-bandgap technologies, achieve a power density of up to 113 W/in³.
Another key feature of the 12 kW PSU reference design is the bidirectional energy buffer, which is integrated into the overall power supply topology. This converter enables compliance with hold-up time requirements while significantly reducing capacitance requirements. Furthermore, the energy buffer provides a grid-shaping function, improving system reliability and limiting both fluctuations and the rate of change of power drawn from the grid during transient events.
Availability
Learn more about powering AI PSU technology from 3 to 12 kW, and beyond, here.
OktoberTech Taipei
Learn more about the 12 kW PSU reference design at Infineon’s OktoberTech Taipei on Sept 11.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
The Infineon 12 kW PSU reference design leverages all relevant semiconductor materials silicon (Si), silicon carbide (SiC) and gallium nitride (GaN).
JPEG
2126x1417 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202509-142
Michael Burner
Spokesperson Consumer, Compute and Communication, PSS Division
+49 89 234 39300