- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators
- Power management ICs (PMIC)
- Automotive switching regulators
- System Basis Chips (SBC)
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
- FCEV powertrain solutions
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
- Infineon GUI Designer
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
Sep 09, 2026
Business & Financial Press
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Sep 09, 2026
Business & Financial Press
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Infineon introduces the industry's first 20 Gbps universal USB peripheral controller
Infineon introduces the industry's first 20 Gbps universal USB peripheral controller
Technology news
Munich, Germany – 1 October 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced the addition of the EZ-USB™ FX20 programmable USB peripheral controller to its EZ-USB product family. It enables developers to create USB devices that meet the highest performance requirements in AI, image processing and emerging applications. The EZ-USB FX20 peripheral controller offers high-speed connectivity with USB 20 Gbps and LVDS interfaces, increasing the total bandwidth up to six times over its predecessor, the EZ-USB FX3.
“With the growing popularity of USB devices, the demand for compatible and adaptable USB controllers is increasing,” said Ganesh Subramaniam, Senior Vice President and General Manager of the Wired Connectivity Solutions Product Line at Infineon. “Therefore, we are continuously improving the features and performance of our EZ-USB peripheral controllers and are pleased to support developers with our new addition to the product family, providing them with a flexible component to create powerful and advanced applications.”
The EZ-USB FX20 comes in a 10 x 10 mm² BGA package and requires little PCB space. This enables BOM optimization and is ideal for space-constrained applications. It also supports direct USB-C connection without a high-speed signal multiplexer, simplifying the design process. The quick-start development kit includes firmware and a configuration tool for easy integration. It comes with a standard FPGA Mezzanine Card (FMC) connector for easy connection to Field Programmable Gate Array (FPGA) cards and an all-in-one programming and debugging accessory card. In addition, the peripheral controller offers a comprehensive set of application notes for hardware and software design to simplify the development of high-performance devices for various applications.
The EZ-USB FX20 is equipped with two ARM® Cortex®-M4 and M0+ core CPUs, 512 KB Flash, 128 KB SRAM, 128 KB ROM and seven serial communication blocks (SCBs). It also includes a cryptography accelerator and a high-bandwidth data subsystem that enables Direct Memory Access (DMA) data transfers between LVDS/LVCMOS and USB ports at speeds of up to 20 Gbps. Data transfer is also supported by an additional 1 MB of SRAM for USB data buffering. As the peripheral controller integrates USB-C port orientation detection and flip-mux functionality, no external logic is required. All these features make the EZ-USB FX20 an ideal choice for developers requiring a powerful and adaptable USB controller.
Availability
The EZ-USB FX20 peripheral controller in a 10 x 10 mm² BGA package will be available in the first quarter of 2025. Development samples are available now.
The EZ-USB FX20 will be previewed at VISION, the international trade fair for industrial image processing at Messe Stuttgart, from October 8 to 10.
About Infineon
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
EZ-USB FX20
The EZ-USB™ FX20 programmable USB peripheral controller enables developers to create USB devices that meet the highest performance requirements in AI, image processing and emerging applications.
JPEG
1200x713 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202410-001
Veronika Seifried
Spokesperson Industrial and Infrastructure, GIP Division
+49 89 234 61662