Infineon introduces PSoC™ 4 HVPA-144K microcontroller for automotive battery management systems
Infineon introduces PSoC™ 4 HVPA-144K microcontroller for automotive battery management systems
Technology news
Munich, Germany – 3 May 2024 – With the introduction of the PSoC 4 High Voltage Precision Analog (HVPA)-144K microcontroller, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) addresses the automotive battery management sector by integrating high-precision analog and high-voltage subsystems on a single chip. It provides a fully integrated embedded system for monitoring and managing automotive 12 V lead-acid batteries, which is critical for the 12 V power supply of vehicles' electrical systems. The new microcontroller is ISO26262 compliant, enabling compact and safe intelligent battery sensing and battery management in modern vehicles.
The PSoC 4 HVPA-144K’s dual high-resolution sigma-delta ADCs, together with four digital filtering channels, enable accurate measurement of the battery’s state-of-charge (SoC) and state-of-health (SoH) by measuring key parameters such as voltage, current, and temperature with an accuracy of up to ±0.1 percent. The device features two programmable gain amplifiers (PGAs) with automatic gain control, allowing fully autonomous control of the analog front end without software intervention. The use of shunt-based current sensing for batteries provides a higher accuracy than conventional Hall sensors.
An integrated 12 V LDO (42 V tolerant) allows the device to be supplied directly from the 12 V lead-acid battery without the need for an external power supply. An integrated transceiver allows direct communication with the LIN bus. The product meets the functional safety requirements of ASIL-C according to ISO26262.
The Arm® Cortex®-M0+ MCU on which the PSoC 4 HVPA-144K is based operates at up to 48 MHz with up to 128 KB of code flash, 8 KB of data flash and 8 KB of SRAM, all with ECC. The PSoC 4 HVPA-144K also includes digital peripherals such as four timers/counters/PWMs and a serial communication block that can be configured as an I2C/SPI/UART.
The PSoC 4 HVPA-144K is supported by automotive-quality software. Infineon’s Automotive Peripheral Driver Library (AutoPDL) and Safety Library (SafeTlib) are developed according to the standard automotive software development process. They are both A-SPICE compliant, following the MISRA 2012 AMD1 and CERT C, and ISO26262 compliant.
With the introduction of the PSoC 4 HVPA-144K, Infineon is laying the foundation to expand its PSoC microcontroller portfolio to include Li-ion battery management systems for EVs. The portfolio will soon include several products for monitoring and managing high voltage (400 V and above) and low voltage (12 V/48 V) batteries, further facilitating future EV adoption.
Availability
The PSoC 4 HVPA-144K is now available in a compact 32-QFN (6x6 mm²) package with up to 9 GPIOs. For an easy start of development, an evaluation board is also available. Further information can be found at www.infineon.com/psochvpa144k.
About Infineon
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
PSoC 4 HVPA-144K
Infineon’s PSoC 4 HVPA-144K microcontroller integrates high-precision analog and high-voltage subsystems on a single chip.
JPEG
1050x990 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFATV202405-099
Veronika Seifried
Spokesperson Industrial and Infrastructure, GIP Division
+49 89 234 61662