New EiceDRIVER™ 1200 V half-bridge driver IC family with active Miller clamp for optimized ruggedness in high power systems
New EiceDRIVER™ 1200 V half-bridge driver IC family with active Miller clamp for optimized ruggedness in high power systems
Technology news
Munich, Germany – 27 April, 2023 – Following the introduction of the EiceDRIVER™ 6ED223xS12T 1200 V Silicon-on-Isolator (SOI) 3-phase gate driver family, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is now expanding its portfolio with the EiceDRIVER 2ED132xS12x family. The half-bridge configuration of the driver IC family complements the existing 1200 V SOI series, offering customers more options and design flexibility. The increased output current capability extends the applicability of the portfolio to higher system power levels. The devices offer industry-leading negative VS transient immunity, shoot-through protection, undervoltage lockout and fast overcurrent protection. These features reduce the bill of materials and enable a more rugged design with a compact form factor suitable for high power applications such as commercial HVAC systems, heat pumps, servo drives, industrial inverters, pumps and fans up to 10 kW.
These half-bridge driver ICs include four versions in two different packages: The 2ED132xS12M comes in a DSO-16 300 mil package and provides +2.3 A / -4.6 A current capability. While the 2ED132xS12P comes in a DSO-20 300 mil package and supports +2.3 A / -2.3 A current drive capability. The family features best-in-class switching performance in packages with sufficient creepage and clearance distances. These products integrate a low resistance (30 Ω) bootstrap diode, ultra-fast and accurate (± 5 percent tolerance) overcurrent protection (OCP), enable input, fault-out, and programmable fault reset with separate logic (VSS) and output ground (COM) pins. The 2ED132xS12M variant provides additional features of Active Miller Clamp (AMC) and Short Circuit Clamp (SCC).
Infineon's SOI technology eliminates the parasitic thyristor structure and provides excellent robustness and immunity to negative transient voltages on the VS pin. This results in guaranteed immunity to -VS transients of 100 V during repeated 700-ns pulses. In addition, the devices are RoHS compliant and resistant to electrostatic discharge (ESD) and moisture.
Availability
The EiceDRIVER 2ED132X series can be ordered now. In addition, the 2ED132x + 1200 V SiC EASY1B PIM evaluation board will be available in the coming months. More information is available at www.infineon.com/1200vhcic. The new EiceDRIVER family will be presented at PCIM Europe 2023.
Infineon at the PCIM 2023
At the PCIM Europe 2023 tradeshow, Infineon is showcasing innovative product-to-system solutions for applications that will power the world and shape the future. Company representatives will also be giving several presentations at the accompanying PCIM Conference and Industry & E-Mobility Forum with live and on-demand video presentations, followed by discussions with the speakers. “Driving decarbonization and digitalization. Together.” at the Infineon booth #412 in hall 7, 9-11 May, 2023 in Nuremberg/Germany.
More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy
Press Photos
EiceDriver DSO-16
The half-bridge configuration of Infineon’s EiceDRIVER™ 2ED132x gate driver family complements the existing 1200 V SOI series, offering customers even more choice and flexibility. The increased output current capability extends the applicability of the portfolio to higher system power levels. The devices offer industry-leading negative VS transient immunity, shoot-through protection, undervoltage lockout and fast overcurrent protection. These features reduce the bill of materials and enable a more rugged design with a compact form factor.
JPEG
2126x1772 px
EiceDriver DSO-20
The half-bridge configuration of Infineon’s EiceDRIVER™ 2ED132x gate driver family complements the existing 1200 V SOI series, offering customers even more choice and flexibility. The increased output current capability extends the applicability of the portfolio to higher system power levels. The devices offer industry-leading negative VS transient immunity, shoot-through protection, undervoltage lockout and fast overcurrent protection. These features reduce the bill of materials and enable a more rugged design with a compact form factor.
JPEG
2126x1782 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFGIP202304-094