Infineon launches a new SECORA™ Pay portfolio on 40 nm technology with best in class contactless performance
Infineon launches a new SECORA™ Pay portfolio on 40 nm technology with best in class contactless performance
Technology news
Munich, Germany – 20 October, 2021 – In recent years, there has been a noticeable trend toward contactless payment. With the challenging market conditions following the COVID-19 crisis, this development is clearly gaining momentum. The payment market is expected to increasingly shift to contactless solutions accounting for a global 76 percent dual interface share in 2021 up to 91 percent within the next five years*. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) has been the market leader for payment ICs for the last eight years, with a current market share of 48 percent*. To complement the payment offering based on the latest 40 nm technology platform Infineon now launches a new portfolio of SECORA™ Pay payment solutions.
The plug-and-play solutions are leveraging the extensive expertise in contactless payment technology and utilizing Infineon’s SOLID FLASH chip platform, which addresses new payment card and device solutions while meeting the latest requirements. The offering includes new applets and customized value-added products for standard payment cards (SECORA Pay S), as well as multi-application cards (SECORA Pay X) and components for off-the-shelf solutions that can turn any device into a payment device (SECORA Pay W). In addition, the product portfolio provides applets of global (Visa, MasterCard, Discover, and American Express) and domestic networks. It offers state-of-the-art contactless and personalization performance, allowing MasterCard contactless transactions of 200 ms.
SECORA Pay solutions on 40 nm technology offer backward compatibility to existing SECORA Pay product offerings in terms of card production regarding antenna designs, personalization, and product certification. The family uses a security controller including certified software integrated in Coil on Module (CoM) chip modules and fine-tuned inlays for seamless card production. Since Infineon is using inductive coupling technology in combination with wire embedded card antennas the CoM system offers highest flexibility in card designs. It is therefore a perfect fit to seamlessly address future market trends such as environmental friendly cards from recycled and ocean-bound plastic or wood, high performance dual interface metal or LED cards.
SECORA Pay solutions support the highest throughput in card production with minimum consumable material for manufacturing highly robust dual interface cards. As a result, contactless payment technology itself becomes resource-saving. In addition, new value added services based on SECORA Pay’s NFC tag functionality are offered as well allowing additional use cases like initial card activation.
The pre-certified SECORA Pay W with SPA2.1, a very small antenna on 35 mm film tape, addresses the growing demand for payment accessories and new payment form factors. The turnkey solution, in combination with payment and tokenization services provided by partners, allows the easy integration of payment functionality into end-customer applications. It enables convenient contactless payment functionalities for wearables like wristbands, key fobs or other form factors.
Availability
Product versions supporting the latest Visa and MasterCard applications are available now. Additionally, applets supporting American Express, Discover and others will become available in Q1/2022. More information is available at www.infineon.com/secorapay.
*ABI Research: ABI Payment and Banking Cards Secure IC Technologies, Q3 2021
Press Photos
Contactless payment
Infineon’s SECORA™ Pay solutions on 40 nm technology offer backward compatibility to existing SECORA Pay product offerings in terms of card production regarding antenna designs, personalization, and product certification. The family uses a security controller including certified software integrated in Coil on Module (CoM) chip modules and fine-tuned inlays for seamless card production.
JPEG
768x512 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFCSS202110-008