- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Drones
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
- Industrial & Medical SMPS
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Air purifiers
Innovative sensors and efficient motor control solutions for improved air circulation and an intuitive user experience
-
On this page
Overview
Breathing in fresh, clean air has never been more vital for our health — and the next generation of air purifiers lets you take air quality to a whole new level. Today, the best smart air purifiers boast intelligent features like voice control, apps that allow you to monitor particle levels, and the ability to schedule cleanings days in advance.
Benefits
- Innovative sensors for air quality
- Quiet motors
- Improved air circulation
- Intuitive user experience
- Ability to schedule cleanings days
- Monitoring particle levels
- Efficient motors
Block diagram
About
Air purifiers use a motor drive to operate a fan. This fan pulls in air, pushes it through multiple filter stages and UV-C light, and releases it back into the room. It takes time to filter all the air in a room, which is why these units usually operate continuously, making low energy consumption essential. And since they operate in living spaces, low noise and vibration are also significant. Sensors measure air quality, detect presence and recognize gestures. Connectivity to integrate the air purifier into a smart home remote control can be achieved through Wi-Fi while the user can interact with the device through a modern Human-Machine Interface (HMI).
Our components and system solutions will bring more intelligence to modern air purifiers, letting them securely sense, control, and connect. CIPOS™ IPMs are the optimal solution for highly integrated fan motor drives, while discrete solutions are the best choice whenever the layout flexibility and thermal performance optimization are the major factors. They can all be combined with iMOTION™ products for dedicated motor control. For the auxiliary power supply, the CoolSET™ rounds up our power portfolio by offering increased robustness and performance. Infineon's Discrete IGBT products are designed for power factor correction and motor control, combined with 32-bit PSOC™ 6 Arm® Cortex®-M4 / M0+ microcontrollers for system control, AIROC™ Wi-Fi + Bluetooth® Combos, and XENSIV™ sensors to enable highly compact, robust, and reliable systems that consume less power and offer a rich user interface.
CO2 is a very good proxy for bad and stale air. It´s even a proxy for a high concentration of potential viruses. So, detecting when the air gets bad is important to automatically turn on the air purifier. Our XENSIV™ CO2 sensors not only offer a high precision CO2 reading, they are also easy to integrate into your air purifier.
Knowing that someone is in the room can help to save energy by turning the air purifier off once the air is clean enough and nobody is in the room anymore. That can save a lot of energy. This can be done by a small radar sensor which can cover large distances. The same sensor can even provide information about where people are located. This allows the air purifier to turn into the right direction to provide just the right sections of the room with fresh and clean air.
There are several ways to purify and clean the air. UV-C and negative ionization are two proven ways to do that.
Infineon provides state-of-the art LED drivers for UV-C LEDs.
Negative ionization can be implemented in a very efficient way by using Infineon´s SiC MOSFETs.
The next generation of air purifiers will be designed to become part of the smart home system. Matter is one of the new wireless standards to address interoperability between smart home product. Infineon is one of the leading suppliers to offer Matter over Wi-Fi solution.
Air purifiers use a motor drive to operate a fan. This fan pulls in air, pushes it through multiple filter stages and UV-C light, and releases it back into the room. It takes time to filter all the air in a room, which is why these units usually operate continuously, making low energy consumption essential. And since they operate in living spaces, low noise and vibration are also significant. Sensors measure air quality, detect presence and recognize gestures. Connectivity to integrate the air purifier into a smart home remote control can be achieved through Wi-Fi while the user can interact with the device through a modern Human-Machine Interface (HMI).
Our components and system solutions will bring more intelligence to modern air purifiers, letting them securely sense, control, and connect. CIPOS™ IPMs are the optimal solution for highly integrated fan motor drives, while discrete solutions are the best choice whenever the layout flexibility and thermal performance optimization are the major factors. They can all be combined with iMOTION™ products for dedicated motor control. For the auxiliary power supply, the CoolSET™ rounds up our power portfolio by offering increased robustness and performance. Infineon's Discrete IGBT products are designed for power factor correction and motor control, combined with 32-bit PSOC™ 6 Arm® Cortex®-M4 / M0+ microcontrollers for system control, AIROC™ Wi-Fi + Bluetooth® Combos, and XENSIV™ sensors to enable highly compact, robust, and reliable systems that consume less power and offer a rich user interface.
CO2 is a very good proxy for bad and stale air. It´s even a proxy for a high concentration of potential viruses. So, detecting when the air gets bad is important to automatically turn on the air purifier. Our XENSIV™ CO2 sensors not only offer a high precision CO2 reading, they are also easy to integrate into your air purifier.
Knowing that someone is in the room can help to save energy by turning the air purifier off once the air is clean enough and nobody is in the room anymore. That can save a lot of energy. This can be done by a small radar sensor which can cover large distances. The same sensor can even provide information about where people are located. This allows the air purifier to turn into the right direction to provide just the right sections of the room with fresh and clean air.
There are several ways to purify and clean the air. UV-C and negative ionization are two proven ways to do that.
Infineon provides state-of-the art LED drivers for UV-C LEDs.
Negative ionization can be implemented in a very efficient way by using Infineon´s SiC MOSFETs.
The next generation of air purifiers will be designed to become part of the smart home system. Matter is one of the new wireless standards to address interoperability between smart home product. Infineon is one of the leading suppliers to offer Matter over Wi-Fi solution.