Overview
PROFET™ + 12V family is characterized by its high short-circuit robustness and drives currents from 0.5 A to 11 A. The whole PROFET™ + 12V high-side switch IC product family is pin-to-pin compatible within the family as well as with the PROFET™ + 24V family. These intelligent power devices (IPD) support resistive, capacitive and inductive loads with higher energy capability.
Key Features
- RDS(on) range 8-200 mΩ
- Up to 28 V operating voltage
- Up to 4 channels
- Automotive qualified, AEC-Q100
- Enhanced energy capability
- Current limitation
- Basic self-protection & diagnosis
- Analog current sense
- DSO-8/14/24 packages
- Compatible with PROFET™ + 24V
Applications
Products
About
Infineon’s PROFET™ + 12V (PROtected FET) family consists of high-side smart power switches that provide state of the art diagnostic and protection features like
- very high short circuit and energy robustness
- protection against overload, overvoltage and short circuit
- excessive temperature, loss of ground, power supply loss and Electrostatic Discharge (ESD) protection.
In addition to the protection and diagnostic features, PROFET™ + 12V have further benefits like pin-compatibility of the PROFET™ + 12V family with the PROFET™ + 24V family and within each of the individual family devices.
Infineon’s PROFET™ + 12V (PROtected FET) family consists of single, dual and 4-channel protected high-side power switches in DSO-8 and DSO-14 exposed pad package. With an RDS(ON) from 8 mΩ to 200 mΩ, they are capable to drive loads from 0.5 A up to 1 A. The automotive qualified high-side switches are well established in the market. This universial family is high short circuit robust and resistant against high energy from inductive loads. This intelligent power device is used for a lot of applications like motors, relay replacements, valves, heating elements and also loads with high input capacitance.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models, and also online simulations. Those materials can be found on each product page in the "Design Support" chapter. In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver ICs for automotive power distribution.
Infineon Smart Power Switches and Gate Driver Tool Suite support system architects and hardware designers from idea to realization. This suite allows the user to select the right Smart Power Switch or Gate Driver IC for a specific load using one of the “Finder and Selection” tools. Together with different “Simulation and Modeling” tools, various application scenarios can be simulated for the product. The results can be documented in the report tool and verified with “Configuration” tools plus corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Infineon’s PROFET™ + 12V (PROtected FET) family consists of high-side smart power switches that provide state of the art diagnostic and protection features like
- very high short circuit and energy robustness
- protection against overload, overvoltage and short circuit
- excessive temperature, loss of ground, power supply loss and Electrostatic Discharge (ESD) protection.
In addition to the protection and diagnostic features, PROFET™ + 12V have further benefits like pin-compatibility of the PROFET™ + 12V family with the PROFET™ + 24V family and within each of the individual family devices.
Infineon’s PROFET™ + 12V (PROtected FET) family consists of single, dual and 4-channel protected high-side power switches in DSO-8 and DSO-14 exposed pad package. With an RDS(ON) from 8 mΩ to 200 mΩ, they are capable to drive loads from 0.5 A up to 1 A. The automotive qualified high-side switches are well established in the market. This universial family is high short circuit robust and resistant against high energy from inductive loads. This intelligent power device is used for a lot of applications like motors, relay replacements, valves, heating elements and also loads with high input capacitance.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models, and also online simulations. Those materials can be found on each product page in the "Design Support" chapter. In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver ICs for automotive power distribution.
Infineon Smart Power Switches and Gate Driver Tool Suite support system architects and hardware designers from idea to realization. This suite allows the user to select the right Smart Power Switch or Gate Driver IC for a specific load using one of the “Finder and Selection” tools. Together with different “Simulation and Modeling” tools, various application scenarios can be simulated for the product. The results can be documented in the report tool and verified with “Configuration” tools plus corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.