TRAVEO™ T1G S6J3360/S6J3370 simple graphics Arm® Cortex®-R5 MCU
Driving hybrid instrument clusters and HUDs with onboard secure hardware extension (SHE), CAN FD, and LCD bus
-
On this page
Overview
TRAVEO™ T1G MCU family S6J3360/S6J3370 is a 32-bit RISC microcontroller with an Arm® Cortex®-R5 core, running at speeds up to 132 MHz. It includes CAN FD—a high-speed communication protocol compatible with the conventional CAN, and SHE as a security function. S6J3360/S6J3370 series expands the automotive applications scalability into solid TRAVEO™ T1G family line-up with the best combination of the features for volume production class design.
Key Features
- Up to 132 MHz frequency
- 2112 KB flash, 112 KB work flash
- 128 KB SRAM
- 4-ch CAN FD, LIN
- ASIL-B support
- ADC, 6-ch SMC, 16x DMAC
- CMOS with 40 nm technology
- JTAG debug interface
- Secure hardware extension (SHE)
- Pkg: LQFP-144, TEQFP-176, TEQFP-144
- Sound system to allow various modes
- Temperature: -40°C to +105°C
About
TRAVEO™ T1G MCU family S6J3360/S6J3370 features 32-bit RISC microcontrollers with an Arm® Cortex®- R5 core and operates up to 132 MHz. These microcontrollers come with optimized performance, a maximum of 2 MB of high-density embedded flash memory, and simple graphic support through the LCD bus. This series enhances the TRAVEO™ T1G MCU family with cost-optimized features expanding from the top-level MCU S6J331x series in the classic class cluster to the affordable solution in the cost-sensitive high-volume design. In addition, these microcontrollers offer support for Quad-SPI memory interface for the cost and feature-balanced system design. It includes CAN FD—a high-speed communication protocol compatible with the conventional controller area network (CAN) and SHE as a security function. S6J3360/S6J3370 series expands the automotive applications scalability into a solid TRAVEO™ T1G family lineup with the best combination of the features for volume production class design.
While we are maintaining the longevity of the products for the automotive industry, these products listed under this page are not recommended for new designs.
This series enhances TRAVEO™ T1G MCU family with cost optimized feature expanding from the top level MCU S6J331x series in the classic cluster applications, such as needles driven by stepper motors, with basic LCD or expanding external TFT LCD panel by LCD bus that is ideal for low-end to mid-end designs, as well as a great companion MCU for the GPU-oriented high-end applications. All the features are common among the TRAVEO™ family; customers can easily scale up/down within the same family devices.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
TRAVEO™ T1G MCU family S6J3360/S6J3370 features 32-bit RISC microcontrollers with an Arm® Cortex®- R5 core and operates up to 132 MHz. These microcontrollers come with optimized performance, a maximum of 2 MB of high-density embedded flash memory, and simple graphic support through the LCD bus. This series enhances the TRAVEO™ T1G MCU family with cost-optimized features expanding from the top-level MCU S6J331x series in the classic class cluster to the affordable solution in the cost-sensitive high-volume design. In addition, these microcontrollers offer support for Quad-SPI memory interface for the cost and feature-balanced system design. It includes CAN FD—a high-speed communication protocol compatible with the conventional controller area network (CAN) and SHE as a security function. S6J3360/S6J3370 series expands the automotive applications scalability into a solid TRAVEO™ T1G family lineup with the best combination of the features for volume production class design.
While we are maintaining the longevity of the products for the automotive industry, these products listed under this page are not recommended for new designs.
This series enhances TRAVEO™ T1G MCU family with cost optimized feature expanding from the top level MCU S6J331x series in the classic cluster applications, such as needles driven by stepper motors, with basic LCD or expanding external TFT LCD panel by LCD bus that is ideal for low-end to mid-end designs, as well as a great companion MCU for the GPU-oriented high-end applications. All the features are common among the TRAVEO™ family; customers can easily scale up/down within the same family devices.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.