TRAVEO™ T1G S6J335x gateway+Ethernet Arm® Cortex®-R5 MCU
Ethernet AVB and 8-channel high-speed CAN FD in-vehicle network with onboard secure hardware extension (SHE) security
-
On this page
Overview
TRAVEO™ T1G MCU family S6J335x is a 32-bit RISC microcontroller with an Arm® Cortex®-R5 core, running at speeds up to 240 MHz. It includes high performance, up to 4 MB of high-density, 8 CAN FD, and Ethernet AVB for gateway control. The microcontroller also supports the latest in-car networks and offers high-performance graphics engines optimized for a min. memory footprint. Additionally, it features Ethernet AVB, CAN-FD, and SHE for security
Key Features
- Up to 240 MHz frequency
- 4 MB flash, 112 KB work flash
- 512 KB RAM
- 8-ch CAN FD, 2-ch quad SPI
- 12-ch multifunction serial I/F
- 32-ch x2 ADC, 64-ch base timer
- Single-channel HYPERBUS™
- 64 PWM channels
- Secure hardware extension (SHE)
- Packages: TEQFP-176, TEQFP-208
- Single-channel Ethernet AVB
- Temperature: -40°C to +105°C
Applications
About
TRAVEO™ T1G MCU family S6J335x features 32-bit RISC microcontrollers with an Arm® Cortex®- R5F core and operates up to 240 MHz. This microcontroller comes with high performance, a maximum of 4 MB of high-density, eight-channel CAN FD, and Ethernet AVB for gateway control. This family offers state-of-the-art real-time performance, safety, and security features. In addition, this microcontroller offers support for the HYPERBUS™ memory interface, a breakthrough that dramatically improves read performance while reducing the number of pins. This microcontroller comes with Ethernet AVB, CAN-FD, a high-speed communication protocol compatible with the conventional CAN, and SHE as a security function. The S6J335x series has a lot of lineups. The suitable specification microcontroller can be selected from the rich lineup.
While we are maintaining the longevity of the products for the automotive industry, these products listed under this page are not recommended for new designs.
S6J335x series incorporates the high-performance CAN FD interface for enhanced in-vehicle networking. The product series is focused on various automotive applications including body control modules (BCM), heating, ventilation, and air conditioning (HVAC). In addition to the CAN FD interface operating at 5 Mbps, it also features SHE for network security and improved performance for connected cars, as well as an advanced partial wakeup for lowering power consumption.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
TRAVEO™ T1G MCU family S6J335x features 32-bit RISC microcontrollers with an Arm® Cortex®- R5F core and operates up to 240 MHz. This microcontroller comes with high performance, a maximum of 4 MB of high-density, eight-channel CAN FD, and Ethernet AVB for gateway control. This family offers state-of-the-art real-time performance, safety, and security features. In addition, this microcontroller offers support for the HYPERBUS™ memory interface, a breakthrough that dramatically improves read performance while reducing the number of pins. This microcontroller comes with Ethernet AVB, CAN-FD, a high-speed communication protocol compatible with the conventional CAN, and SHE as a security function. The S6J335x series has a lot of lineups. The suitable specification microcontroller can be selected from the rich lineup.
While we are maintaining the longevity of the products for the automotive industry, these products listed under this page are not recommended for new designs.
S6J335x series incorporates the high-performance CAN FD interface for enhanced in-vehicle networking. The product series is focused on various automotive applications including body control modules (BCM), heating, ventilation, and air conditioning (HVAC). In addition to the CAN FD interface operating at 5 Mbps, it also features SHE for network security and improved performance for connected cars, as well as an advanced partial wakeup for lowering power consumption.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.