TRAVEO™ T1G S6J331x simple 2D graphics+single HYPERBUS™ Arm® Cortex®-R5 MCU
Driving hybrid instrument clusters and head-up displays (HUD) with a sophisticated 2D/3D graphics engine, secure hardware extension (SHE), and CAN FD
-
On this page
Overview
TRAVEO™ T1G MCU family's S6J331x is a 32-bit RISC microcontroller with an Arm® Cortex®-R5 core, running at speeds up to 240 MHz. It includes efficient 2D graphic engines with advanced features for memory savings, safety, and high image quality. The microcontroller also supports the HYPERBUS™ memory interface, which improves read performance while reducing pin count. Additionally, it features Ethernet AVB, CAN FD, and SHE for security functions
Key Features
- Up to 240 MHz frequency
- 4 MB flash, 112 KB work flash
- 512 KB RAM
- Up to 6-ch CAN FD, 2-ch LIN
- Sound mixer audio DAC
- Up to 48x ADC, 6x SMC, 16x DMAC
- 1-channel video output, HYPERBUS™
- 2D graphics rendering
- Secure hardware extension (SHE)
- SIngle-channel Ethernet AVB
- Pkg.: TEQFP144, TEQFP176, TEQFP208
- Temperature: -40°C to +105°C
About
TRAVEO™ T1G MCU family's S6J331x features 32-bit RISC microcontrollers with an Arm® Cortex®- R5 core and operates up to 240 MHz. This microcontroller comes with highly efficient 2D graphic engines with advanced feature sets for memory savings, safety, and high image quality to help manufacturers take advantage of the lower overall system costs while meeting the increasingly high levels of performance and quality that industrial, consumer, and automotive applications demand. In addition, this microcontroller offers support for the HYPERBUS™ memory interface, a breakthrough that dramatically improves read performance while reducing the number of pins. This microcontroller comes with Ethernet AVB, CAN FD, a high-speed communication protocol compatible with the conventional CAN, and SHE as a security function. The S6J331x series has a lot of lineups. The suitable specification microcontroller can be selected from the rich lineup.
While we are maintaining the longevity of the products for the automotive industry, these products listed under this page are not recommended for new designs.
S6J331x is dedicated to classic cluster applications, with needles driven by the stepper motors, and a basic LCD or expanding external TFT LCD panel by the LCD bus that is ideal for low- to mid-end designs, as well as a great companion MCU for the GPU oriented high-end applications. All the features are common among the Traveo family; customers can easily scale up/down within the same family devices.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
TRAVEO™ T1G MCU family's S6J331x features 32-bit RISC microcontrollers with an Arm® Cortex®- R5 core and operates up to 240 MHz. This microcontroller comes with highly efficient 2D graphic engines with advanced feature sets for memory savings, safety, and high image quality to help manufacturers take advantage of the lower overall system costs while meeting the increasingly high levels of performance and quality that industrial, consumer, and automotive applications demand. In addition, this microcontroller offers support for the HYPERBUS™ memory interface, a breakthrough that dramatically improves read performance while reducing the number of pins. This microcontroller comes with Ethernet AVB, CAN FD, a high-speed communication protocol compatible with the conventional CAN, and SHE as a security function. The S6J331x series has a lot of lineups. The suitable specification microcontroller can be selected from the rich lineup.
While we are maintaining the longevity of the products for the automotive industry, these products listed under this page are not recommended for new designs.
S6J331x is dedicated to classic cluster applications, with needles driven by the stepper motors, and a basic LCD or expanding external TFT LCD panel by the LCD bus that is ideal for low- to mid-end designs, as well as a great companion MCU for the GPU oriented high-end applications. All the features are common among the Traveo family; customers can easily scale up/down within the same family devices.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.