TRAVEO™ T1G S6J32xEy 2D graphics control with LVDS video output+dual HYPERBUS™ Arm® Cortex®-R5 MCU
Driving hybrid instrument clusters and head-up displays (HUD) with a rich 2D graphics engine, onboard SHE, CAN FD, and 4 MB flash
-
On this page
Overview
TRAVEO™ T1G S6J32xEy offers 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core, running at speeds up to 240 MHz. These MCUs incorporate efficient 2D graphics engines with advanced features for memory savings, safety, and high image quality. They support dual HyperBus™ memory interfaces that improve read performance while reducing pin count. In addition, TRAVEO™ T1G S6J32xEy features Ethernet AVB, CAN FD, and SHE for security functions.
Key Features
- Up to 240 MHz frequency
- 4 MB flash, 128 KB work flash
- 512 KB SRAM, 2 MB VRAM
- Up to 4-ch CAN FD, LIN
- Sound mixer audio DAC
- Up to 50x ADC, 6-ch SMC, 16x DMAC
- 1-ch video output, 2-ch HYPERBUS™
- 2.5 D graphics rendering
- Secure hardware extension (SHE)
- Packages: TEQFP-208, TEQFP-216
- Ethernet AVB
- Temperature: -40°C to +105°C
About
TRAVEO™ T1G S6J32xEy MCU family comprises 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core capable of operating at speeds up to 240 MHz. These microcontrollers incorporate highly efficient 2D graphics engines with advanced feature sets that optimize memory usage, enhance safety, and ensure high image quality. This enables manufacturers to reduce overall system costs while meeting the performance and quality requirements of industrial, consumer, and automotive applications. Additionally, the TRAVEO™ T1G S6J32xEy MCUs boast support for the HYPERBUS™ memory interface, a breakthrough innovation that significantly enhances read performance while reducing pin count. It further includes functionalities such as Ethernet AVB, CAN FD, a high-speed communication protocol compatible with conventional CAN, and secure hardware extension (SHE), for added security. S6J32xEy series offers a diverse range of products, enabling the selection of the most suitable microcontroller specifications from this extensive lineup.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new designs.
Our TRAVEO™ T1G S6J3200 MCU family is based on powerful ARM® Cortex®-R5 and R5F cores in single- and dual-core operation and is characterized by state-of-the-art real-time performance, safety, and security features. This microcontroller series supports the latest in-car networks, offers high-performance 2D and 3D graphics engines optimized for a minimum memory footprint, and embeds dedicated features to enhance in-vehicle data security. Furthermore, TRAVEO™ T1G S6J3200 features CAN FD, two TFT displays, MediaLB, Ethernet AVB,
DDR-Quad-SPI and dual HYPERBUS™ and Secure Hardware Extension in a single-chip solution. The product lineup of the TRAVEO™ T1G S6J3200 microcontroller series also includes 216- and 208-pin packages and memory size variants.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
TRAVEO™ T1G S6J32xEy MCU family comprises 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core capable of operating at speeds up to 240 MHz. These microcontrollers incorporate highly efficient 2D graphics engines with advanced feature sets that optimize memory usage, enhance safety, and ensure high image quality. This enables manufacturers to reduce overall system costs while meeting the performance and quality requirements of industrial, consumer, and automotive applications. Additionally, the TRAVEO™ T1G S6J32xEy MCUs boast support for the HYPERBUS™ memory interface, a breakthrough innovation that significantly enhances read performance while reducing pin count. It further includes functionalities such as Ethernet AVB, CAN FD, a high-speed communication protocol compatible with conventional CAN, and secure hardware extension (SHE), for added security. S6J32xEy series offers a diverse range of products, enabling the selection of the most suitable microcontroller specifications from this extensive lineup.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new designs.
Our TRAVEO™ T1G S6J3200 MCU family is based on powerful ARM® Cortex®-R5 and R5F cores in single- and dual-core operation and is characterized by state-of-the-art real-time performance, safety, and security features. This microcontroller series supports the latest in-car networks, offers high-performance 2D and 3D graphics engines optimized for a minimum memory footprint, and embeds dedicated features to enhance in-vehicle data security. Furthermore, TRAVEO™ T1G S6J3200 features CAN FD, two TFT displays, MediaLB, Ethernet AVB,
DDR-Quad-SPI and dual HYPERBUS™ and Secure Hardware Extension in a single-chip solution. The product lineup of the TRAVEO™ T1G S6J3200 microcontroller series also includes 216- and 208-pin packages and memory size variants.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.