TRAVEO™ T1G S6J32BAx 2D graphic Arm® Cortex®-R5 MCU
Driving hybrid instrument clusters and head-up displays (HUD) with a sophisticated 2D/3D graphics engine, secure hardware extension (SHE), and CAN FD
-
On this page
Overview
TRAVEO™ T1G MCU family's S6J32BAx is a 32-bit RISC microcontroller with an Arm® Cortex®-R5 core, running at speeds up to 160 MHz. It includes efficient 2D graphic engines with advanced features for memory savings, safety, and high image quality. The MCU also supports the HYPERBUS™ memory interface, which improves read performance while reducing pin count. Additionally, it features Ethernet AVB, CAN FD, and SHE for security functions.
Key Features
- Up to 160 MHz frequency
- 1088 KB flash, 112 KB work flash
- 192 KB SRAM, 1024 KB VRAM
- Up to 4-ch CAN FD, 2-ch LIN
- Sound mixer audio DAC
- Up to 50x ADC, 6x SMC, 16x DMAC
- 1x video output, 2-ch HYPERBUS™
- 2D graphics rendering
- Secure hardware extension (SHE)
- Packages: TEQFP-208,TEQFP-216
- Temperature: -40°C to +105°C
About
TRAVEO™ T1G MCU family's S6J32BAx features 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core and operates up to 160 MHz. This microcontroller comes with highly efficient 2D/3D graphic engines with advanced feature sets for memory savings, safety, and high image quality to help manufacturers take advantage of the lower overall system costs while meeting the increasingly high levels of performance and quality that industrial, consumer, and automotive applications demand. In addition, this microcontroller offers support for the HYPERBUS™ memory interface, a breakthrough that dramatically improves read performance while reducing the number of pins. This microcontroller comes with Ethernet AVB, CAN FD, a high-speed communication protocol compatible with the conventional CAN, and secure hardware extension (SHE) as a security function. The S6J32BAx series has a lot of lineups. The suitable specification microcontroller can be selected from the rich lineup.
While we are maintaining the longevity of the products for the automotive industry, these products listed under this page are not recommended for new designs.
Based on the powerful Arm® Cortex®-R5 and R5F core in single- and dual-core operations, it offers state-of-the-art real-time performance, safety, and security features. The TRAVEO™ T1G S6J3200 family supports the latest in-car networks, offers high-performance graphic engines optimized for a minimum memory footprint, and embeds dedicated features to increase data security in the car. The series includes a 2D/3D graphics core, CAN FD, memory, and analog and digital peripheral functions in a single chip supplied by 1.2 V, 3.3 V, and 5.0 V power supply. The product lineup of the S6J3200 series features 216-pin and 208-pin packages and memory size variations.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
TRAVEO™ T1G MCU family's S6J32BAx features 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core and operates up to 160 MHz. This microcontroller comes with highly efficient 2D/3D graphic engines with advanced feature sets for memory savings, safety, and high image quality to help manufacturers take advantage of the lower overall system costs while meeting the increasingly high levels of performance and quality that industrial, consumer, and automotive applications demand. In addition, this microcontroller offers support for the HYPERBUS™ memory interface, a breakthrough that dramatically improves read performance while reducing the number of pins. This microcontroller comes with Ethernet AVB, CAN FD, a high-speed communication protocol compatible with the conventional CAN, and secure hardware extension (SHE) as a security function. The S6J32BAx series has a lot of lineups. The suitable specification microcontroller can be selected from the rich lineup.
While we are maintaining the longevity of the products for the automotive industry, these products listed under this page are not recommended for new designs.
Based on the powerful Arm® Cortex®-R5 and R5F core in single- and dual-core operations, it offers state-of-the-art real-time performance, safety, and security features. The TRAVEO™ T1G S6J3200 family supports the latest in-car networks, offers high-performance graphic engines optimized for a minimum memory footprint, and embeds dedicated features to increase data security in the car. The series includes a 2D/3D graphics core, CAN FD, memory, and analog and digital peripheral functions in a single chip supplied by 1.2 V, 3.3 V, and 5.0 V power supply. The product lineup of the S6J3200 series features 216-pin and 208-pin packages and memory size variations.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.