TRAVEO™ T1G S6J324Cx 2D graphic control+single HYPERBUS™ Arm® Cortex®-R5 MCU
Driving hybrid instrument clusters and HUDs with an industry-leading 3D and 2D graphics engine, and onboard secure hardware extension (SHE) and CAN FD
-
On this page
Overview
TRAVEO™ T1G S6J324Cx offers 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core, running at speeds up to 240 MHz. These MCUs incorporate efficient 2D graphics engines with advanced features for memory savings, safety, and high image quality. They support the HYPERBUS™ memory interface that improves read performance while reducing pin count. In addition, TRAVEO™ T1G S6J324Cx features Ethernet AVB, CAN FD, and SHE for security functions.
Key Features
- Up to 240 MHz frequency
- 2 MB flash, 112 KB work flash
- Up to 256 KB SRAM, 2 MB VRAM
- 4-ch CAN FD, 4-ch QSPI
- 4-ch sound generator
- 50-ch 12-bit ADC, 24-ch base timer
- 2-ch video out, single HYPERBUS™
- 2D graphics rendering
- Secure hardware extension (SHE)
- 1-ch Ethernet AVB
- Packages: TEQFP-208, TEQFP-216
- Temperature: -40°C to +105°C
About
The TRAVEO™ T1G S6J324Cx MCU family comprises 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core capable of operating at speeds up to 240 MHz. These microcontrollers incorporate highly efficient 2D graphics engines with advanced feature sets that optimize memory usage, enhance safety, and ensure high image quality. This enables manufacturers to reduce overall system costs while meeting the performance and quality requirements of industrial, consumer, and automotive applications. Additionally, the microcontroller boasts support for the HYPERBUS™ memory interface, a breakthrough innovation that significantly enhances read performance while reducing pin count. It further includes functionalities such as Ethernet AVB, CAN FD for a high-speed communication protocol compatible with conventional CAN, and secure hardware extension (SHE) for added security. The S6J324Cx series offers a diverse range of products, enabling the selection of the most suitable microcontroller specifications from this extensive lineup.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new design.
Our TRAVEO™ T1G S6J3200 MCU family is based on powerful Arm® Cortex®-R5 and R5F cores in single- and dual-core operation and is characterized by state-of-the-art real-time performance, safety, and security features. This microcontroller series supports the latest in-car networks, offers high-performance 2D and 3D graphics engines optimized for a minimum memory footprint, and embeds dedicated features to enhance in-vehicle data security. Furthermore, TRAVEO™ T1G S6J3200 features CAN FD, two TFT displays, mediaLB, Ethernet AVB, DDR-quad-SPI, and dual HYPERBUS™ and secure hardware extension (SHE) in a single-chip solution. The product lineup of the TRAVEO™ T1G S6J3200 microcontroller series also includes 216- and 208-pin packages and memory size variants.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
The TRAVEO™ T1G S6J324Cx MCU family comprises 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core capable of operating at speeds up to 240 MHz. These microcontrollers incorporate highly efficient 2D graphics engines with advanced feature sets that optimize memory usage, enhance safety, and ensure high image quality. This enables manufacturers to reduce overall system costs while meeting the performance and quality requirements of industrial, consumer, and automotive applications. Additionally, the microcontroller boasts support for the HYPERBUS™ memory interface, a breakthrough innovation that significantly enhances read performance while reducing pin count. It further includes functionalities such as Ethernet AVB, CAN FD for a high-speed communication protocol compatible with conventional CAN, and secure hardware extension (SHE) for added security. The S6J324Cx series offers a diverse range of products, enabling the selection of the most suitable microcontroller specifications from this extensive lineup.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new design.
Our TRAVEO™ T1G S6J3200 MCU family is based on powerful Arm® Cortex®-R5 and R5F cores in single- and dual-core operation and is characterized by state-of-the-art real-time performance, safety, and security features. This microcontroller series supports the latest in-car networks, offers high-performance 2D and 3D graphics engines optimized for a minimum memory footprint, and embeds dedicated features to enhance in-vehicle data security. Furthermore, TRAVEO™ T1G S6J3200 features CAN FD, two TFT displays, mediaLB, Ethernet AVB, DDR-quad-SPI, and dual HYPERBUS™ and secure hardware extension (SHE) in a single-chip solution. The product lineup of the TRAVEO™ T1G S6J3200 microcontroller series also includes 216- and 208-pin packages and memory size variants.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.