TRAVEO™ T1G S6J312A/9/8 classic cluster Arm® Cortex®-R5 MCU
Driving classic instrument clusters with stepper motor control, CAN FD, SHE, and LCDC
-
On this page
Overview
Introducing TRAVEO™ T1G S6J312A/9/8: High-performance CAN FD interface for robust in-vehicle networking. Ideal for automotive applications such as BCM and HVAC. The 5 Mbps CAN FD interface ensures high-speed communication. Enhance security with Secure Hardware Extension (SHE) for connected vehicles. In addition, optimize power usage with advanced partial wakeup. Elevate your automotive solutions with the performance and reliability of TRAVEO™.
Key Features
- Up to 128 MHz frequency
- Up to 1 MB flash, 112 KB work flash
- 80 KB SRAM
- 3-ch CAN FD
- 10-ch multifunction serial
- (22-ch + 28-ch) x12-bit ADC
- 30-ch base timer
- SHE (Secure Hardware Extension)
- 4-ch stepper motor ctrl, 32x4 LCDC
- Package: TEQFP-144
- Temperature: -40°C to +105°C
About
The TRAVEO™ T1G S6J312A/9/8 family features a single ARM Cortex-R5 and operates at 128 MHz. The TRAVEO™ T1G S6J312A/9/8 family incorporates the high-performance CAN FD interface for enhanced in-vehicle networking and is focused on various automotive applications including instrument cluster, head-up display, and driver information. In addition to the CAN FD interface, the S6J312A/9/8 family comes with a maximum of 1 MB of flash memory, 112 KB of work flash, and 16 KB of SRAM, and also features Secure Hardware Extension (SHE) for network security and improved performance for connected cars, as well as an advanced partial wakeup for lowering power consumption.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new design.
TRAVEO™ S6J31xx microcontrollers are for classic cluster applications, needles driven by stepper motors, with basic LCD or expanding external TFT LCD panel via LCD bus, ideal for low-end to mid-end designs, as well as for GPU-oriented high-end applications. All features are common across the TRAVEO™ family. Therefore, customers can easily scale up and down within the same family devices.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
The TRAVEO™ T1G S6J312A/9/8 family features a single ARM Cortex-R5 and operates at 128 MHz. The TRAVEO™ T1G S6J312A/9/8 family incorporates the high-performance CAN FD interface for enhanced in-vehicle networking and is focused on various automotive applications including instrument cluster, head-up display, and driver information. In addition to the CAN FD interface, the S6J312A/9/8 family comes with a maximum of 1 MB of flash memory, 112 KB of work flash, and 16 KB of SRAM, and also features Secure Hardware Extension (SHE) for network security and improved performance for connected cars, as well as an advanced partial wakeup for lowering power consumption.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new design.
TRAVEO™ S6J31xx microcontrollers are for classic cluster applications, needles driven by stepper motors, with basic LCD or expanding external TFT LCD panel via LCD bus, ideal for low-end to mid-end designs, as well as for GPU-oriented high-end applications. All features are common across the TRAVEO™ family. Therefore, customers can easily scale up and down within the same family devices.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.