Oct 21, 2026
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
Oct 21, 2026
TRAVEO™ T2G preferred design houses
Optimized open-market customer support set up for systems using TRAVEO™ T2G contributing to a robust ecosystem and enhancing the overall experience for TRAVEO™ T2G development.
-
On this page
About
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosytem that extends the support force by tailoring their know-how to meet your specific needs
By partnering with one of our qualified preferred design house, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Contact us today to learn more about how our AURIX™ preferred design house can help you achieve your goals and take your business to the next level.
Classic - Free of charge
- To be agreed between customers and PDH
- First level customer support covering Infineon products and solutions
- Technical interface and support to the customer
- Driving design at customer
- Basic training for design teams at customer
- 24 h response time to the customer
Premium - Consultancy mode
- Project management and project-specific application support
- Specification of general software architecture, defining required layers, control and data flow structure etc.
- Specification and implementation of custom device drivers
- Optimization of software components with regard to speed/code size
- Software testing
- Support for project-specific functional safety engineering
- Project-specific support for security solution
- Safety support
- Security support
- Multicore support
- Arm Support
The TRAVEO™ T2G connected MCU family redefines the capabilities of the smart world with its exceptional design. Offering unparalleled scalability and network connectivity, all encapsulated within a single Arm® Cortex®-M4 and dual Cortex®-M7 configuration. Noteworthy performance enhancements are evident, transitioning from the TRAVEO™ T1G's 400 DMIPS to an impressive 1500 DMIPS in the TRAVEO™ T2G model.
Tailored for body electronics applications, the TRAVEO™ T2G family also ensures scalability across memory size and pin count. This ingenious IP compatibility empowers customers to seamlessly design and cultivate their systems using a unified MCU solution.
Advanced security includes HSM, dedicated Cortex®-M0+ for secure processing, and dual bank flash for FOTA compliance. The family supports six power modes to curtail ECU power usage.
Our TRAVEO™ T2G MCUs are accompanied by an optimized software platform encompassing essential components like AUTOSAR MCAL, self-test libraries, Flash EEPROM emulation, and security low-level drivers.
The ModusToolBox™ software stands as a testament to our commitment, providing a comprehensive development environment tailored for the TRAVEO™ T2G MCUs.
Infineon's TRAVEO™ T2G microcontroller family for automotive instrument clusters features a new graphics architecture that enables a more robust and feature-rich graphics engine for display systems in automotive infotainment. These MCUs offer the most extensive scalability, covering conventional gauge instrument clusters as well as hybrid and virtual instrument clusters. Fueling this innovation is the formidable TRAVEO™ T2G cluster MCU family, fortified by up to two Arm Cortex-M7 cores clocked at up to 320 MHz. This configuration enables the attainment of ASIL-B/SIL-2 safety performance, setting a new industry standard. With memory capacities of up to 6 MB flash and 4 MB VRAM, the microcontrollers are equipped with an EVITA high-level HSM, fortifying security through hardware encryption accelerators and an enhanced ARM Cortex-M0+ dedicated hardware protection mechanism. Package options span from the versatile 327-pin BGA to the compact 216-pin TEQFP. The TRAVEO™ T2G MCUs feature a variety of embedded peripherals, including CAN-FD, LIN, Gigabit Ethernet, CXPI, a JPEG decoder, video input/output, and two serial memory interfaces (SPI/xSPI) for a comprehensive and robust solution.
ModusToolbox™
ModusToolbox™ Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO™ T2G Microcontrollers and TRAVEO™ T2G Body Lite Kits.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
Drive Core for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosytem that extends the support force by tailoring their know-how to meet your specific needs
By partnering with one of our qualified preferred design house, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Contact us today to learn more about how our AURIX™ preferred design house can help you achieve your goals and take your business to the next level.
Classic - Free of charge
- To be agreed between customers and PDH
- First level customer support covering Infineon products and solutions
- Technical interface and support to the customer
- Driving design at customer
- Basic training for design teams at customer
- 24 h response time to the customer
Premium - Consultancy mode
- Project management and project-specific application support
- Specification of general software architecture, defining required layers, control and data flow structure etc.
- Specification and implementation of custom device drivers
- Optimization of software components with regard to speed/code size
- Software testing
- Support for project-specific functional safety engineering
- Project-specific support for security solution
- Safety support
- Security support
- Multicore support
- Arm Support
The TRAVEO™ T2G connected MCU family redefines the capabilities of the smart world with its exceptional design. Offering unparalleled scalability and network connectivity, all encapsulated within a single Arm® Cortex®-M4 and dual Cortex®-M7 configuration. Noteworthy performance enhancements are evident, transitioning from the TRAVEO™ T1G's 400 DMIPS to an impressive 1500 DMIPS in the TRAVEO™ T2G model.
Tailored for body electronics applications, the TRAVEO™ T2G family also ensures scalability across memory size and pin count. This ingenious IP compatibility empowers customers to seamlessly design and cultivate their systems using a unified MCU solution.
Advanced security includes HSM, dedicated Cortex®-M0+ for secure processing, and dual bank flash for FOTA compliance. The family supports six power modes to curtail ECU power usage.
Our TRAVEO™ T2G MCUs are accompanied by an optimized software platform encompassing essential components like AUTOSAR MCAL, self-test libraries, Flash EEPROM emulation, and security low-level drivers.
The ModusToolBox™ software stands as a testament to our commitment, providing a comprehensive development environment tailored for the TRAVEO™ T2G MCUs.
Infineon's TRAVEO™ T2G microcontroller family for automotive instrument clusters features a new graphics architecture that enables a more robust and feature-rich graphics engine for display systems in automotive infotainment. These MCUs offer the most extensive scalability, covering conventional gauge instrument clusters as well as hybrid and virtual instrument clusters. Fueling this innovation is the formidable TRAVEO™ T2G cluster MCU family, fortified by up to two Arm Cortex-M7 cores clocked at up to 320 MHz. This configuration enables the attainment of ASIL-B/SIL-2 safety performance, setting a new industry standard. With memory capacities of up to 6 MB flash and 4 MB VRAM, the microcontrollers are equipped with an EVITA high-level HSM, fortifying security through hardware encryption accelerators and an enhanced ARM Cortex-M0+ dedicated hardware protection mechanism. Package options span from the versatile 327-pin BGA to the compact 216-pin TEQFP. The TRAVEO™ T2G MCUs feature a variety of embedded peripherals, including CAN-FD, LIN, Gigabit Ethernet, CXPI, a JPEG decoder, video input/output, and two serial memory interfaces (SPI/xSPI) for a comprehensive and robust solution.
ModusToolbox™
ModusToolbox™ Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO™ T2G Microcontrollers and TRAVEO™ T2G Body Lite Kits.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
Drive Core for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.