Overview
The PSOC™ Automotive 4100M product family is a powerful blend of a microcontroller with digital programmable logic, high-performance analog-to-digital conversion, an opamp featuring comparator mode, and an array of standard communication and timing peripherals. These MCUs are engineered for seamless upward compatibility with the existing PSOC™ 4 platform offering flexibility for new applications and design requirements.
Key Features
- 24 MHz Arm® Cortex®-M0 CPU
- AEC-Q100 qualified
- Up to 128 KB of flash
- Up to 16 KB of SRAM
- Programmable analog blocks
- Low-power 1.71 V to 5.5 V operation
- Best-in-class capacitive sensing
- 4 independent reconfigurable SCBs
- Segment LCD drive
- A Grade: -40 °C to +85 °C
- S-Grade: -40 °C to +105 °C
Compare families
Products
About
The core of the PSOC™ Automotive 4100M family is a 24 MHz Arm® Cortex®-M0 CPU, offering exceptional processing power for your automotive applications. With single-cycle multiply instructions, your algorithms run faster and more efficiently than ever before. Flash goes up to 128 KB, complete with the read-accelerator technology.
This allows for lightning-fast access to your program code, ensuring responsive and reliable performance. Incorporating up to 16 KB of SRAM, the PSOC™ Automotive 4100M microcontroller family supports advanced capacitive sensing applications. This feature enables precise touch and proximity sensing, enhancing user interfaces and controls in your automotive designs. Unparalleled signal-to-noise ratio (SNR) and water tolerance with Infineon capacitive sigma-delta technology - this innovation guarantees exceptional sensitivity and robustness in capacitive touch applications, even in challenging environments.
Designed for space constrained automotive applications, our 64-pin TQFP and 48-pin TQFP packages MCUs offers a compact yet powerful solution where size matters.
In terms of serial communication, the PSOC™ Automotive 4100M family boasts of four independent run-time-reconfigurable SCBs. These SCBs support reconfigurable I2C, SPI, UART, or LIN 1.3, 2.1/2.2 functionality, providing versatile communication options for your automotive systems with up to 51 programmable GPIO pins. Any GPIO pin can be configured for CAPSENSE™, LCD, analog, or digital functions, giving you the freedom to tailor your design to your exact specifications.
The family offers a range of analog capabilities, including one opamp with reconfigurable high-drive external and high-bandwidth internal drive. It also supports comparator mode and ADC input buffering capability. Also, PSOC™ Automotive 4100M offers high-resolution ADC with a 12-bit 806 ksps SAR ADC with differential and single-ended modes.
The integrated channel sequencer with signal averaging ensures accurate data acquisition for your applications. Four current DACs are available for general-purpose or capacitive sensing applications on any pin, providing flexibility in your analog circuitry. Two low-power comparators operate even in deep-sleep mode, ensuring system functionality while conserving power.
- More programmable analog and digital blocks
- Expanded memory
- New peripherals
- Higher number of I/Os
- Smart sense auto-tuning
- Prevents false touches caused by liquids
- Implements advanced proximity sensing
- Reduced system costs
- Reduces radiated emissions
- Complies with standard emission and immunity specifications like CISPR 25, ISO 11452, IEC 61967, and IEC 62132
Easy-to-use software for prototyping end applications
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
The core of the PSOC™ Automotive 4100M family is a 24 MHz Arm® Cortex®-M0 CPU, offering exceptional processing power for your automotive applications. With single-cycle multiply instructions, your algorithms run faster and more efficiently than ever before. Flash goes up to 128 KB, complete with the read-accelerator technology.
This allows for lightning-fast access to your program code, ensuring responsive and reliable performance. Incorporating up to 16 KB of SRAM, the PSOC™ Automotive 4100M microcontroller family supports advanced capacitive sensing applications. This feature enables precise touch and proximity sensing, enhancing user interfaces and controls in your automotive designs. Unparalleled signal-to-noise ratio (SNR) and water tolerance with Infineon capacitive sigma-delta technology - this innovation guarantees exceptional sensitivity and robustness in capacitive touch applications, even in challenging environments.
Designed for space constrained automotive applications, our 64-pin TQFP and 48-pin TQFP packages MCUs offers a compact yet powerful solution where size matters.
In terms of serial communication, the PSOC™ Automotive 4100M family boasts of four independent run-time-reconfigurable SCBs. These SCBs support reconfigurable I2C, SPI, UART, or LIN 1.3, 2.1/2.2 functionality, providing versatile communication options for your automotive systems with up to 51 programmable GPIO pins. Any GPIO pin can be configured for CAPSENSE™, LCD, analog, or digital functions, giving you the freedom to tailor your design to your exact specifications.
The family offers a range of analog capabilities, including one opamp with reconfigurable high-drive external and high-bandwidth internal drive. It also supports comparator mode and ADC input buffering capability. Also, PSOC™ Automotive 4100M offers high-resolution ADC with a 12-bit 806 ksps SAR ADC with differential and single-ended modes.
The integrated channel sequencer with signal averaging ensures accurate data acquisition for your applications. Four current DACs are available for general-purpose or capacitive sensing applications on any pin, providing flexibility in your analog circuitry. Two low-power comparators operate even in deep-sleep mode, ensuring system functionality while conserving power.
- More programmable analog and digital blocks
- Expanded memory
- New peripherals
- Higher number of I/Os
- Smart sense auto-tuning
- Prevents false touches caused by liquids
- Implements advanced proximity sensing
- Reduced system costs
- Reduces radiated emissions
- Complies with standard emission and immunity specifications like CISPR 25, ISO 11452, IEC 61967, and IEC 62132
Easy-to-use software for prototyping end applications
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
Share in WeChat
Scan the QR code with your WeChat App to share this page.