PSOC™ Automotive Multitouch Gen8XL
Enjoy superior touch performance and an unparalleled user experience, even on stunning OLED displays.
-
On this page
Overview
Transform user experiences on touchscreens, touchpads and sliders with PSOC™ Automotive Gen8XL while shortening development cycles. Designed to meet automotive EMC requirements and supports low-power wake-up buttons and haptics, cut outs and non-rectangular shapes for touchscreens,. Gen8XL introduces support for OLED displays, along with ASIL-B compliance for screen sizes up to 24”, and offers a scalable architecture for screen sizes beyond 24”.
Key Features
- 32-bit Arm® Cortex® CPU
- AutoArmor
- Display synchronization
- Rotary dial, Bulit-in Haptics
- Non-rectangular touchscreens
- Register-configurable
- Spread-spectrum scanning
- High-noise capable, e.g, OLED
- Runtime diagnotics
- Noise-suppression technologies
- Effective 20-V drive
- Ultra large screen
About
A capacitive touchscreen detects changes in capacitance to determine the location of one or more fingers on the surface of the touchscreen. A typical touchscreen system consists of a capacitive touchscreen sensor, an FPC bonded to the sensor, and the touchscreen controller mounted on the FPC or PCB. The touchscreen controller then connects to a host processor. Users can interact with the displayed user interface through finger movements and gestures on the surface of the touchscreen.
The IAAT818X is a capacitive touchscreen controller with the sensing and processing technology to resolve the locations and report the positions of up to ten fingers on the touchscreen. The touchscreen controller converts an array of sensor capacitances into an array of digital values, which are processed by touch-detection and position-resolution algorithms in the controller. These algorithms determine the location and signal magnitude of each finger on the touchscreen. This unparalleled versatility eases design challenges and accelerates go-to-market strategies, allowing seamless integration with existing systems.
Performance (config dependent):
- Screen sizes up to 24-inch (1 chip)
- 10 touches at up to 250 Hz
- Gloves (or overlay) up to 4mm
- TX frequency up to 350 kHz
- 30-mW average power and 30-µW typical deep-sleep power
Communication:
- I2C up to 1 Mbps
- SPI up to 8 Mbps
Packages:
- 176-pin TQFP 24 × 16 × 1.4 mm
- 144-pin TQFP 16 × 16 × 1.6 mm
Ambient temperature range:
- Automotive-A: –40°C to 85°C
- Automotive-S: –40°C to 105°C
- Our Automotive Multitouch solutions are fully tested in an automated way (robot tests) against all specified performance parameters as well as EMI/EMC compliance, ESD, and environment change tests. Validation reports are available to shorten development cycles.
- Infineon’s AutoArmor technology meets automotive electromagnetic compatibility (EMC) requirements by preventing false touches caused by EMI from other electronic systems’ TX frequency spreading with automatic frequency hopping, reducing electromagnetic emissions by up to 30%.
- Gen8XL introduces support for OLED displays, along with ASIL-B compliance for screen sizes up to 24”, and a seamless integration to support haptic feedback. The platform offers a scalable architecture for screen sizes beyond 24”. Failures during touch operation can be reported via the runtime diagnostic feature. The development process provides Auto SPICE level 3 compliance.
- Gen8XL delivers a perfect user experience on touchscreens, touchpads, and sliders with a shorter development cycle while meeting automotive EMC requirements and supports low-power wake-up buttons, support for haptics, cut outs and non-rectangular shapes for touchscreens.
PSOC™ Multitouch Touch Tuning Host Emulator
The PSOC™ Touch Tuning Host Emulator is an essential and powerful tool designed to configure, tune, debug, and demonstrate touch screen devices. This official front-end tool provides a user-friendly interface that enables developers to test and evaluate touch screen performance with ease.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
- Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
- By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
- We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
- Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Access to PSOC™ Automotive Multitouch Collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive Multitouch technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive Multitouch.
A capacitive touchscreen detects changes in capacitance to determine the location of one or more fingers on the surface of the touchscreen. A typical touchscreen system consists of a capacitive touchscreen sensor, an FPC bonded to the sensor, and the touchscreen controller mounted on the FPC or PCB. The touchscreen controller then connects to a host processor. Users can interact with the displayed user interface through finger movements and gestures on the surface of the touchscreen.
The IAAT818X is a capacitive touchscreen controller with the sensing and processing technology to resolve the locations and report the positions of up to ten fingers on the touchscreen. The touchscreen controller converts an array of sensor capacitances into an array of digital values, which are processed by touch-detection and position-resolution algorithms in the controller. These algorithms determine the location and signal magnitude of each finger on the touchscreen. This unparalleled versatility eases design challenges and accelerates go-to-market strategies, allowing seamless integration with existing systems.
Performance (config dependent):
- Screen sizes up to 24-inch (1 chip)
- 10 touches at up to 250 Hz
- Gloves (or overlay) up to 4mm
- TX frequency up to 350 kHz
- 30-mW average power and 30-µW typical deep-sleep power
Communication:
- I2C up to 1 Mbps
- SPI up to 8 Mbps
Packages:
- 176-pin TQFP 24 × 16 × 1.4 mm
- 144-pin TQFP 16 × 16 × 1.6 mm
Ambient temperature range:
- Automotive-A: –40°C to 85°C
- Automotive-S: –40°C to 105°C
- Our Automotive Multitouch solutions are fully tested in an automated way (robot tests) against all specified performance parameters as well as EMI/EMC compliance, ESD, and environment change tests. Validation reports are available to shorten development cycles.
- Infineon’s AutoArmor technology meets automotive electromagnetic compatibility (EMC) requirements by preventing false touches caused by EMI from other electronic systems’ TX frequency spreading with automatic frequency hopping, reducing electromagnetic emissions by up to 30%.
- Gen8XL introduces support for OLED displays, along with ASIL-B compliance for screen sizes up to 24”, and a seamless integration to support haptic feedback. The platform offers a scalable architecture for screen sizes beyond 24”. Failures during touch operation can be reported via the runtime diagnostic feature. The development process provides Auto SPICE level 3 compliance.
- Gen8XL delivers a perfect user experience on touchscreens, touchpads, and sliders with a shorter development cycle while meeting automotive EMC requirements and supports low-power wake-up buttons, support for haptics, cut outs and non-rectangular shapes for touchscreens.
PSOC™ Multitouch Touch Tuning Host Emulator
The PSOC™ Touch Tuning Host Emulator is an essential and powerful tool designed to configure, tune, debug, and demonstrate touch screen devices. This official front-end tool provides a user-friendly interface that enables developers to test and evaluate touch screen performance with ease.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
- Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
- By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
- We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
- Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Access to PSOC™ Automotive Multitouch Collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive Multitouch technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive Multitouch.
Share in WeChat
Scan the QR code with your WeChat App to share this page.