Overview
The CY9BFx6xK/L series consists of a maximum of 160 MHz Arm® Cortex®-M4F MCU with 512 KB + 32 KB of flash memory and 64 KB of SRAM, and peripheral functions such as DSTC (Scatter-Gather DMA), CAN, USB, various timers, 12-bit ADCs, 12-bit DACs, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M4F (160 MHz), 8x DMAC
- 512 KB + 32 KB flash and 64 KB SRAM
- 128x DSTC (Scatter-Gather DMA)
- 15x 12-bit ADC, 2x 12-bit DAC
- 8x base timer (PWC/Reload/PWM/PPG)
- 2x MFT: Multi-function timer
- 6x MFS (UART/CSIO/LIN/I²C)
- 1x USB 2.0 (Host/Device)
- 1x QPRC (Quadrature counter)
- 1x CAN
- 2.7 V-5.5 V, six low-power modes
- Up to 48 IOs - LQFP, QFN
Applications
Products
About
540 CoreMark, 160 MHz Arm® Cortex®-M4F CPU
187 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Ultra-low power 1.3 µA real-time clock (RTC) operating current
Up to 512 KB flash and 64 KB SRAM with 16 KB flash accelerator
Error-correcting code (ECC) support, hardware WDT1, low-voltage detect, and clock supervisor blocks for safety-critical applications
2x Multi-function timers (MFT)
6x Programmable pulse generators (PPG)
8x Base timers, 1x Quadrature position/Revolution counters (QPRC)
1x Dual timer, CRC, and watch counter
Six channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x USB and 1x CAN
2x independent 12-bit, 2-Msps ADCs with a 15-channel multiplexer input
2x 12-bit digital-to-analog converters (DACs)
- Download the CY9BFx6xK/L series datasheet
- Purchase the FM4 Starter Kit (FM4-U120-9B560) to evaluate the CY9BFx6xK/L series and start development
- Download the FM4 Peripheral Driver Library Software
- Start your first FM4 designs
- Join the Infineon Developer Community
540 CoreMark, 160 MHz Arm® Cortex®-M4F CPU
187 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Ultra-low power 1.3 µA real-time clock (RTC) operating current
Up to 512 KB flash and 64 KB SRAM with 16 KB flash accelerator
Error-correcting code (ECC) support, hardware WDT1, low-voltage detect, and clock supervisor blocks for safety-critical applications
2x Multi-function timers (MFT)
6x Programmable pulse generators (PPG)
8x Base timers, 1x Quadrature position/Revolution counters (QPRC)
1x Dual timer, CRC, and watch counter
Six channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x USB and 1x CAN
2x independent 12-bit, 2-Msps ADCs with a 15-channel multiplexer input
2x 12-bit digital-to-analog converters (DACs)
- Download the CY9BFx6xK/L series datasheet
- Purchase the FM4 Starter Kit (FM4-U120-9B560) to evaluate the CY9BFx6xK/L series and start development
- Download the FM4 Peripheral Driver Library Software
- Start your first FM4 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.